(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hidels Pump Discharge Amount (l/Min) 360–930 (KH-40G)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KH-40G SALE
KH-50G SALE
KH-80G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Bore Diameter
(mm)
Trusco Code Mass
(g)
Normal output
(kW/rpm)
Maximum Output
(kW/rpm)
Engine (Type) Amount Of Content

฿ 25,466.66

฿ 22,647.50

ENGINE PUMPS 1 Piece(s) 10 Day(s) 360 36 40 405-1114 23000 2.1/3600 2.9/4000 GX-120 1 unit

฿ 25,466.66

฿ 22,647.50

ENGINE PUMPS 1 Piece(s) 20 Day(s) 600 30 50 405-1122 23000 2.1/3600 2.9/4000 GX-120 1 unit

฿ 32,645.72

฿ 30,171.17

ENGINE PUMPS 1 Piece(s) 10 Day(s) 930 26 80 405-1149 32000 2.9/3600 4.0/4000 GX-160 1 unit

Basic Specifications

  • Product Type
    Oil Rotation Type
  • Details Type
    Engine Type
  • Features
    4 cycle Honda engine is built in.
  • Application
    To irrigate paddy fields and fields of other crops.
  • Accessory
    Strainer x 1/hose band x 3/one touch coupling x 2
  • Engine (Manufacturer)
    Honda
  • Amount Of Content
    1 unit

Product Description

[Features]
· 4 cycle Honda engine is built in.
[Applications]
· For irrigation of rice paddies and fields.

Part Number
KH-40G SALE
KH-50G SALE
KH-80G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Bore Diameter
(mm)
Trusco Code Mass
(g)
Normal output
(kW/rpm)
Maximum Output
(kW/rpm)
Engine (Type) Amount Of Content

฿ 25,466.66

฿ 22,647.50

ENGINE PUMPS 1 Piece(s) 10 Day(s) 360 36 40 405-1114 23000 2.1/3600 2.9/4000 GX-120 1 unit

฿ 25,466.66

฿ 22,647.50

ENGINE PUMPS 1 Piece(s) 20 Day(s) 600 30 50 405-1122 23000 2.1/3600 2.9/4000 GX-120 1 unit

฿ 32,645.72

฿ 30,171.17

ENGINE PUMPS 1 Piece(s) 10 Day(s) 930 26 80 405-1149 32000 2.9/3600 4.0/4000 GX-160 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1