(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Diaphragm Pump, Motor-Driven Diaphragm Constant Rate Pump

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 52,830.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E-30-P
E-50-P
E-1000-P
E-100-P
E-2000-P
E-2500-P
E-250-P
E-4000-P
E-500-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Rate 50 Hz / 60 Hz
(ml/min)
Mass
(kg)
Trusco Code Maximum Discharge Pressure
(Mpa)
Amount Of Content

฿ 54,790.29

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 25/ 30 12 458-0401 1 1 unit

฿ 52,830.39

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 50/ 60 12 458-0435 1 1 unit

฿ 66,701.39

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 1000/1200 13 458-0354 0.5 1 unit

฿ 54,790.29

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 100/ 120 12 458-0362 1 1 unit

฿ 72,581.11

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 2000/2400 13 458-0371 0.5 1 unit

฿ 86,452.11

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 2500/3000 14 458-0389 0.3 1 unit

฿ 56,901.85

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 250/ 300 13 458-0397 0.7 1 unit

฿ 133,956.44

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 4000/4800 30 458-0419 0.2 1 unit

฿ 61,124.97

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 670/ 800 15 458-0427 0.7 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Features
    Outstanding strength and long hours of continuous operations achieved by use of 2-gear shifting of planet mechanism. Flow rate is adjusted by continuously variable adjustment, which facilitates adjustments whether in operation or when stopped.
  • Use
    Pouring of liquids such as acids and alkalis. Chlorine sterilization in food preparation plants, rural water systems, buildings, pools etc.
  • Power
    Three-Phase 200 V Outdoor Type/Single Phase 100 V Indoor Type
  • Wetted Part
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 unit

Product Description

[Features]
· The deceleration component uses a two-stage planetary gear system that allows for much greater strength and longer continuous operation times.
· Stepless flow control allows flow to be controlled during operation or when the pump is stopped.
[Applications]
· Acids, alkalis and other chemical grouting.
· Chlorine disinfectants used in food factories, small water supplies, buildings, pools, etc.

Part Number
E-30-P
E-50-P
E-1000-P
E-100-P
E-2000-P
E-2500-P
E-250-P
E-4000-P
E-500-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Rate 50 Hz / 60 Hz
(ml/min)
Mass
(kg)
Trusco Code Maximum Discharge Pressure
(Mpa)
Amount Of Content

฿ 54,790.29

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 25/ 30 12 458-0401 1 1 unit

฿ 52,830.39

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 50/ 60 12 458-0435 1 1 unit

฿ 66,701.39

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 1000/1200 13 458-0354 0.5 1 unit

฿ 54,790.29

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 100/ 120 12 458-0362 1 1 unit

฿ 72,581.11

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 2000/2400 13 458-0371 0.5 1 unit

฿ 86,452.11

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 2500/3000 14 458-0389 0.3 1 unit

฿ 56,901.85

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 250/ 300 13 458-0397 0.7 1 unit

฿ 133,956.44

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 4000/4800 30 458-0419 0.2 1 unit

฿ 61,124.97

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 670/ 800 15 458-0427 0.7 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1