(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Chemical Pump Handy Pump, Stainless Steel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 94,278.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HP-502 SALE
HP-502H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Pump Head
(m)
Trusco Code Amount Of Content

฿ 94,278.76

฿ 74,055.97

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 80 5 458-0508 1 unit

฿ 98,421.70

฿ 77,339.77

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 60 10 458-0516 1 unit

Basic Specifications

  • Product Type
    Air Model
  • Mass(kg)
    6.2
  • Features
    Air-driven and thus ideal for the transport of flammable or explosive liquid chemicals. Ideal for dividing or replacing solvents such as trichloroethylene or thinner.
  • Use
    For solvent, oil, food, and biofuel.
  • Operating Air Pressure(Mpa)
    0.3~0.6
  • Hose
    25×1500mm
  • Usable Viscosity
    200mPa・S
  • Body
    Stainless Steel (SUS316)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    Fluorine Resin, etc.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Air-driven, so it is ideal for transferring flammable or explosive chemicals.
· Ideal for dispensing and replacing solvents such as trichlene and thinners.
[Applications]
· For solvents, oil, food products, bio fuel.

Part Number
HP-502 SALE
HP-502H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Pump Head
(m)
Trusco Code Amount Of Content

฿ 94,278.76

฿ 74,055.97

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 80 5 458-0508 1 unit

฿ 98,421.70

฿ 77,339.77

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 60 10 458-0516 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1