(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Pump, Constant Rate Pump

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,214.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DDE6-10B-PP-E SALE
DDE6-10B-PP-V SALE
DDE6-10B-PV-T SALE
DDE6-10B-PVC-E SALE
DDE6-10B-PVC-V SALE
DDE6-10B-SS-T SALE
DDE15-4B-PP-E SALE
DDE15-4B-PP-V SALE
DDE15-4B-PV-T SALE
DDE15-4B-PVC-E SALE
DDE15-4B-PVC-V SALE
DDE15-4B-SS-T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Pump Head Material Gasket material Mass
(kg)
Trusco Code Contents

฿ 25,214.27

฿ 21,654.02

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Polypropylene (PP) Nordell (EPDM) 2.4 458-5046 1 unit

฿ 25,214.27

฿ 21,654.02

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Polypropylene (PP) Viton (FKM) 2.4 458-5054 1 unit

฿ 38,288.36

฿ 33,115.60

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Polyvinylidene Fluoride (PVDF) Fluorine Resin (PTFE) 2.4 458-5089 1 unit

฿ 26,854.56

฿ 22,928.42

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Polyvinyl chloride (PVC) Nordell (EPDM) 2.4 458-5062 1 unit

฿ 26,854.56

฿ 22,928.42

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Polyvinyl chloride (PVC) Viton (FKM) 2.4 458-5071 1 unit

฿ 71,022.54

฿ 56,917.46

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Stainless steel DIN1.4401 (SUS316) Fluorine Resin (PTFE) 3.2 458-5097 1 unit

฿ 35,007.77

฿ 29,721.60

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Polypropylene (PP) Nordell (EPDM) 2.4 458-4988 1 unit

฿ 35,007.77

฿ 29,721.60

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Polypropylene (PP) Viton (FKM) 2.4 458-4996 1 unit

฿ 48,033.62

฿ 41,184.03

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Polyvinylidene Fluoride (PVDF) Fluorine Resin (PTFE) 2.4 458-5020 1 unit

฿ 36,648.06

฿ 31,418.38

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Polyvinyl chloride (PVC) Nordell (EPDM) 2.4 458-5003 1 unit

฿ 36,648.06

฿ 31,418.38

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Polyvinyl chloride (PVC) Viton (FKM) 2.4 458-5011 1 unit

฿ 80,816.04

฿ 65,275.12

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Stainless steel DIN1.4401 (SUS316) Fluorine Resin (PTFE) 3.2 458-5038 1 unit

Basic Specifications

  • Product Type
    Electric
  • Features
    Enables smooth and continuous constant amount injection. Always maintains 100% suction stroke. Simple pulse operation mode. External stop and empty tank alarm included.
  • Application
    For various process applications, including quantitative injection of chemicals. Groundwater, surface water, drinking water and others.
  • Specifications
    Non-automatic operation type
  • Contents
    1 unit

Product Description

[Features]
· Smooth and uninterrupted fixed injection is possible.
· Always 100% suction stroke.
· Simple pulse operation mode.
· Includes external shutdown and tank empty alarm.

[Application]
· Can be utilized for metered dosing of medical products and various other process applications.
· Groundwater, surface water, drinking water, etc.

Part Number
DDE6-10B-PP-E SALE
DDE6-10B-PP-V SALE
DDE6-10B-PV-T SALE
DDE6-10B-PVC-E SALE
DDE6-10B-PVC-V SALE
DDE6-10B-SS-T SALE
DDE15-4B-PP-E SALE
DDE15-4B-PP-V SALE
DDE15-4B-PV-T SALE
DDE15-4B-PVC-E SALE
DDE15-4B-PVC-V SALE
DDE15-4B-SS-T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Pump Head Material Gasket material Mass
(kg)
Trusco Code Contents

฿ 25,214.27

฿ 21,654.02

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Polypropylene (PP) Nordell (EPDM) 2.4 458-5046 1 unit

฿ 25,214.27

฿ 21,654.02

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Polypropylene (PP) Viton (FKM) 2.4 458-5054 1 unit

฿ 38,288.36

฿ 33,115.60

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Polyvinylidene Fluoride (PVDF) Fluorine Resin (PTFE) 2.4 458-5089 1 unit

฿ 26,854.56

฿ 22,928.42

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Polyvinyl chloride (PVC) Nordell (EPDM) 2.4 458-5062 1 unit

฿ 26,854.56

฿ 22,928.42

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Polyvinyl chloride (PVC) Viton (FKM) 2.4 458-5071 1 unit

฿ 71,022.54

฿ 56,917.46

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.1 Stainless steel DIN1.4401 (SUS316) Fluorine Resin (PTFE) 3.2 458-5097 1 unit

฿ 35,007.77

฿ 29,721.60

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Polypropylene (PP) Nordell (EPDM) 2.4 458-4988 1 unit

฿ 35,007.77

฿ 29,721.60

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Polypropylene (PP) Viton (FKM) 2.4 458-4996 1 unit

฿ 48,033.62

฿ 41,184.03

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Polyvinylidene Fluoride (PVDF) Fluorine Resin (PTFE) 2.4 458-5020 1 unit

฿ 36,648.06

฿ 31,418.38

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Polyvinyl chloride (PVC) Nordell (EPDM) 2.4 458-5003 1 unit

฿ 36,648.06

฿ 31,418.38

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Polyvinyl chloride (PVC) Viton (FKM) 2.4 458-5011 1 unit

฿ 80,816.04

฿ 65,275.12

DIAPHRAGM PUMPS 1 Piece(s) 40 Day(s) 0.25 Stainless steel DIN1.4401 (SUS316) Fluorine Resin (PTFE) 3.2 458-5038 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1