(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Line Pump Circulation Type Discharge Quantity (l/Min) 60

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 35,998.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
25LPD5.15S
25LPD6.15S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Frequency
(Hz)
Trusco Code Amount Of Content

฿ 35,998.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 5.5 50 280-8617 1 unit

฿ 35,998.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 4.5 60 280-8668 1 unit

Basic Specifications

  • Product Type
    Circulation type
  • Discharge Quantity(l/min)
    60
  • Bore Diameter(mm)
    25
  • Power Supply(V)
    Single-phase 100
  • Output(kW)
    0.15
  • Noise value(dB)
    46.5
  • Mass(kg)
    13
  • Specifications
    Circulation type
  • Motor
    Drip-proof type
  • Shaft seal
    Mechanical Seal
  • Number of Poles
    2-Pole
  • Amount Of Content
    1 unit

Product Description

[Features]
· Small and lightweight, it can be installed in the middle of piping, and does not require much space for installation.
[Applications]
· General water supply.
· For circulation of cold and hot water.
· For various machine setting.

Part Number
25LPD5.15S
25LPD6.15S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Frequency
(Hz)
Trusco Code Amount Of Content

฿ 35,998.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 5.5 50 280-8617 1 unit

฿ 35,998.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 4.5 60 280-8668 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1