- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Electric Chemical Portable Pump
Specifications of CB235J
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 30
-
- Power(V)
- AC100
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 1.8
-
- Trusco Code
- 456-5550
-
- Features
- It has excellent corrosion resistance. It has an air shaft seal based seal-less mechanism where operating liquid is used as lubricant. Suitable for subdivision, transportation and replenishment of chemical solutions. The motor and pump part can be detached with single-action, easy to maintain.
-
- Use
- Low viscosity chemicals.
-
- Hose
- 19×1500mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Polypropylene (PP)
-
- Material (Hose)
- Vinyl Chloride (PVC)
-
- Packing
- Polyethylene (PE)
-
- Power Cord Length
- 4.4m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 45,235.00
฿ 42,217.83
|
PUMPS FOR PAIL
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 30
-
- Power(V)
- AC100
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 1.8
-
- Trusco Code
- 456-5550
-
- Features
- It has excellent corrosion resistance. It has an air shaft seal based seal-less mechanism where operating liquid is used as lubricant. Suitable for subdivision, transportation and replenishment of chemical solutions. The motor and pump part can be detached with single-action, easy to maintain.
-
- Use
- Low viscosity chemicals.
-
- Hose
- 19×1500mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Polypropylene (PP)
-
- Material (Hose)
- Vinyl Chloride (PVC)
-
- Packing
- Polyethylene (PE)
-
- Power Cord Length
- 4.4m
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Excellent corrosion resistance.
· A seal-less mechanism by means of air shaft sealing that uses the pumped liquid as a lubricant.
· Suitable for dispensing, transferring and refilling chemicals.
· The motor and pump are easily removable, making maintenance simpler.
· Includes a two-stage variable speed switch.
[Applications]
· Low-viscosity chemicals.
Specifications of CB235J
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 30
-
- Power(V)
- AC100
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 1.8
-
- Trusco Code
- 456-5550
-
- Features
- It has excellent corrosion resistance. It has an air shaft seal based seal-less mechanism where operating liquid is used as lubricant. Suitable for subdivision, transportation and replenishment of chemical solutions. The motor and pump part can be detached with single-action, easy to maintain.
-
- Use
- Low viscosity chemicals.
-
- Hose
- 19×1500mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Polypropylene (PP)
-
- Material (Hose)
- Vinyl Chloride (PVC)
-
- Packing
- Polyethylene (PE)
-
- Power Cord Length
- 4.4m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 45,235.00
฿ 42,217.83
|
PUMPS FOR PAIL
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?