- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Pulsation Test Pump (Electric)
Specifications of MP300
-
- Product Type
- Electric
-
- Noise value(dB)
- -
-
- JAN Code
- 13
-
- Trusco Code
- 455-0595
-
- Features
- Using hydrostatic pressure that can be increased and decreased, difficult-to-find leakage points can also be easily found.
-
- Application
- For discovering problems with insertion or insufficient tightening of mechanical fittings for cross-linked polyethylene pipe or polybutylene pipe joining. For discovering problems when too little or no adhesive has been applied when joining polyvinyl chloride pipes.
-
- Discharge Quantity 50/60 Hz(L/min)
- 3/3.7
-
- Output(W)
- 200
-
- Maximum Pressure(MPa)
- 2.5 (For Still Water), 2 (When Pulsed)
-
- Power Supply
- 100V
-
- Accessory
- Pressure Gauge Unit / Water Adsorption Hose 2.6 m / High Pressure Hose 1 m / Relief Hose 2.6 m / Filter / Storage Case
-
- Water Intake Diameter
- G1/2
-
- Outlet Port Dia.
- G1/4
-
- Adapter
- PT1/2
-
- Pulsation Frequency
- 24 times/min
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 57,586.20
฿ 48,228.44
|
TEST PUMPS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Electric
-
- Noise value(dB)
- -
-
- JAN Code
- 13
-
- Trusco Code
- 455-0595
-
- Features
- Using hydrostatic pressure that can be increased and decreased, difficult-to-find leakage points can also be easily found.
-
- Application
- For discovering problems with insertion or insufficient tightening of mechanical fittings for cross-linked polyethylene pipe or polybutylene pipe joining. For discovering problems when too little or no adhesive has been applied when joining polyvinyl chloride pipes.
-
- Discharge Quantity 50/60 Hz(L/min)
- 3/3.7
-
- Output(W)
- 200
-
- Maximum Pressure(MPa)
- 2.5 (For Still Water), 2 (When Pulsed)
-
- Power Supply
- 100V
-
- Accessory
- Pressure Gauge Unit / Water Adsorption Hose 2.6 m / High Pressure Hose 1 m / Relief Hose 2.6 m / Filter / Storage Case
-
- Water Intake Diameter
- G1/2
-
- Outlet Port Dia.
- G1/4
-
- Adapter
- PT1/2
-
- Pulsation Frequency
- 24 times/min
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Using hydrostatic pressure, with test pressure that can be increased and decreased, even leakage points that are normally difficult to locate can be found easily.
· A single unit is capable of testing pulsation water pressure and hydrostatic pressure.
[Applications]
· For discovering problems with insertion or insufficient tightening of mechanical fittings for cross-linked polyethylene pipe or polybutylene pipe joining.
· For identifying missing or insufficient adhesive when connecting PVC pipes.
· For detecting defective brazing of copper pipes.
· For pressure leakage testing of various piping, such as water supply, resin hot water supply hoses, various mechanical fittings, etc.
Specifications of MP300
-
- Product Type
- Electric
-
- Noise value(dB)
- -
-
- JAN Code
- 13
-
- Trusco Code
- 455-0595
-
- Features
- Using hydrostatic pressure that can be increased and decreased, difficult-to-find leakage points can also be easily found.
-
- Application
- For discovering problems with insertion or insufficient tightening of mechanical fittings for cross-linked polyethylene pipe or polybutylene pipe joining. For discovering problems when too little or no adhesive has been applied when joining polyvinyl chloride pipes.
-
- Discharge Quantity 50/60 Hz(L/min)
- 3/3.7
-
- Output(W)
- 200
-
- Maximum Pressure(MPa)
- 2.5 (For Still Water), 2 (When Pulsed)
-
- Power Supply
- 100V
-
- Accessory
- Pressure Gauge Unit / Water Adsorption Hose 2.6 m / High Pressure Hose 1 m / Relief Hose 2.6 m / Filter / Storage Case
-
- Water Intake Diameter
- G1/2
-
- Outlet Port Dia.
- G1/4
-
- Adapter
- PT1/2
-
- Pulsation Frequency
- 24 times/min
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 57,586.20
฿ 48,228.44
|
TEST PUMPS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?