(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–50

Auto Stop Gun Nozzle, Flow Range (ℓ/Min) 30–50

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ATNH-FA

  • Product Type
    Manual
  • Flow Range(l/min)
    30~50
  • Mass(kg)
    1.5
  • Trusco Code
    410-0395
  • Features
    The product is an Auto Stop Nozzle Gun with special attachment for installing FA-100 manufactured by Koshin. The device uses no electricity or battery and automatically stops when full detection is triggered. There is no concern for overfilling supply.
  • Use
    Kerosene and light oil.
  • Port Size
    -
  • Packing
    Nitrile Rubber (NBR)
  • Body Material
    Aluminum
  • Product Specifications
    Specially made for FA-100 manufactured by Koshin
  • Amount Of Content
    1 unit
Part Number
ATNH-FA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,306.69

฿ 14,907.58

GUNS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Manual
  • Flow Range(l/min)
    30~50
  • Mass(kg)
    1.5
  • Trusco Code
    410-0395
  • Features
    The product is an Auto Stop Nozzle Gun with special attachment for installing FA-100 manufactured by Koshin. The device uses no electricity or battery and automatically stops when full detection is triggered. There is no concern for overfilling supply.
  • Use
    Kerosene and light oil.
  • Port Size
    -
  • Packing
    Nitrile Rubber (NBR)
  • Body Material
    Aluminum
  • Product Specifications
    Specially made for FA-100 manufactured by Koshin
  • Amount Of Content
    1 unit

Product Description

[Features]
· An auto-stop trigger gun nozzle with attachment for mounting on Koshin FA-100 pumps.
· An auto-stop feature that can detect when it is full without needing a power source or battery.
· No need to worry about overflowing while supplying.
[Applications]
· Kerosene, diesel.
· For dispensing kerosene, diesel fuel, etc. (When you need the pump to stop automatically as soon as the container is full)

Specifications of ATNH-FA

  • Product Type
    Manual
  • Flow Range(l/min)
    30~50
  • Mass(kg)
    1.5
  • Trusco Code
    410-0395
  • Features
    The product is an Auto Stop Nozzle Gun with special attachment for installing FA-100 manufactured by Koshin. The device uses no electricity or battery and automatically stops when full detection is triggered. There is no concern for overfilling supply.
  • Use
    Kerosene and light oil.
  • Port Size
    -
  • Packing
    Nitrile Rubber (NBR)
  • Body Material
    Aluminum
  • Product Specifications
    Specially made for FA-100 manufactured by Koshin
  • Amount Of Content
    1 unit
Part Number
ATNH-FA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,306.69

฿ 14,907.58

GUNS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1