(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EV-100H |
EVH-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total lift (m) |
Usable viscosity | Pump Head (m) |
Mass (kg) |
Trusco Code | Specifications | Body | Material (Hose) | Power Cord Length | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 79,457.07 |
PUMPS FOR DRUM | 1 Piece(s) | 3 Day(s) | 15 | 1000cP or Less | 15 | 11.4 | - | - | - | - | 5.5m | 1 unit | ||
฿ 153,318.00 ฿ 124,463.55 |
PUMPS FOR HOSE AND PIPE | 1 Piece(s) | 10 Day(s) | 30 | 2500cP or Less | 30 | 15.3 | 410-0433 | Hose: 25 x 2,000 mm (Suction Side), 20 x 2,400 mm (Discharging Side) | Steel | Oil Resistant Rubber | - | 1 unit |
[Features]
· Efficiently transfers high-viscosity oils (under 2,500 mPa·s) that have previously proven difficult to pump.
· The lever coupling type connection means it can be disconnected without the need for tools.
[Applications]
· High-viscosity oil. (Under 2,500 mPa·s)
· For moving oil from a tank to another container.
Part Number |
---|
EV-100H |
EVH-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total lift (m) |
Usable viscosity | Pump Head (m) |
Mass (kg) |
Trusco Code | Specifications | Body | Material (Hose) | Power Cord Length | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 79,457.07 |
PUMPS FOR DRUM | 1 Piece(s) | 3 Day(s) | 15 | 1000cP or Less | 15 | 11.4 | - | - | - | - | 5.5m | 1 unit | ||
฿ 153,318.00 ฿ 124,463.55 |
PUMPS FOR HOSE AND PIPE | 1 Piece(s) | 10 Day(s) | 30 | 2500cP or Less | 30 | 15.3 | 410-0433 | Hose: 25 x 2,000 mm (Suction Side), 20 x 2,400 mm (Discharging Side) | Steel | Oil Resistant Rubber | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?