(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Pump, Hand Cranked Drum Pump for Solvents and Chemicals

Manual Pump, Hand Cranked Drum Pump for Solvents and Chemicals

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of HRD-25SUSHM

  • Product Type
    Manual
  • Usable viscosity
    500mPa・S
  • Mass(kg)
    8.7
  • Trusco Code
    382-4063
  • Features
    Hand-operated drum pump for solvents and chemicals. Suitable for sucking up solvents and chemicals with low viscosity and high specific gravity. The sealed adapter, valve, and ground wire make it possible to use with highly flammable liquids and easily vaporized liquids, as well as liquids with a strong odor.
  • Use
    For solvents, chemicals.
  • Discharge Rate(cc/time)
    220
  • Total Length(mm)
    1095
  • Specifications
    Hose: 20X2000 mm
  • Body
    Stainless Steel (SCS13)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer
  • Amount Of Content
    1 unit
Part Number
HRD-25SUSHM SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 69,482.00

฿ 51,249.92

PUMPS FOR DRUM 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Manual
  • Usable viscosity
    500mPa・S
  • Mass(kg)
    8.7
  • Trusco Code
    382-4063
  • Features
    Hand-operated drum pump for solvents and chemicals. Suitable for sucking up solvents and chemicals with low viscosity and high specific gravity. The sealed adapter, valve, and ground wire make it possible to use with highly flammable liquids and easily vaporized liquids, as well as liquids with a strong odor.
  • Use
    For solvents, chemicals.
  • Discharge Rate(cc/time)
    220
  • Total Length(mm)
    1095
  • Specifications
    Hose: 20X2000 mm
  • Body
    Stainless Steel (SCS13)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer
  • Amount Of Content
    1 unit

Product Description

[Features]
· A hand-cranked drum pump for solvents and chemicals.
· Suitable for low-viscosity, high specific gravity solvents/chemicals.
· Includes a seal adapter, valve and grounding wire, so can be used with flammable liquids, easily vaporized liquids and liquids with strong smells.
· Acts as a siphon when the handle is in either an up or down position and stops when in a horizontal position, so continuous operation is possible.
[Applications]
· For low-viscosity solvents and chemicals. (Specific gravity less than 1.5)
· For dispensing solvents, chemicals, etc., from oil drums.
· Usable with the following liquids: methylene chloride (metaclene), trichlene, diethylene glycol, etc.

Specifications of HRD-25SUSHM

  • Product Type
    Manual
  • Usable viscosity
    500mPa・S
  • Mass(kg)
    8.7
  • Trusco Code
    382-4063
  • Features
    Hand-operated drum pump for solvents and chemicals. Suitable for sucking up solvents and chemicals with low viscosity and high specific gravity. The sealed adapter, valve, and ground wire make it possible to use with highly flammable liquids and easily vaporized liquids, as well as liquids with a strong odor.
  • Use
    For solvents, chemicals.
  • Discharge Rate(cc/time)
    220
  • Total Length(mm)
    1095
  • Specifications
    Hose: 20X2000 mm
  • Body
    Stainless Steel (SCS13)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer
  • Amount Of Content
    1 unit
Part Number
HRD-25SUSHM SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 69,482.00

฿ 51,249.92

PUMPS FOR DRUM 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1