(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PST-20G |
PST-20SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (kg) |
Trusco Code | Use | Body | Material (Hose) | Packing | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 104,041.00 ฿ 89,735.36 |
PUMPS FOR DRUM | 1 Piece(s) | 14 Day(s) | 9.4 | 405-0959 | High Viscosity Oil (20,000 mPa·S or Less) | Steel | Oil Resistant Rubber | Fluorine Rubber, Skin | 1 unit | ||
฿ 176,293.00 ฿ 143,114.66 |
PUMPS FOR DRUM | 1 Piece(s) | 19 Day(s) | 9.8 | 405-0967 | High Viscosity Solvent (20,000 mPa·S or Less) | Stainless Steel (SUS303, SUS304, SUS316) | Stainless Steel (SUS304) | fluoropolymer, Fluorine Rubber | 1 unit |
[Features]
· An air-piston type drum pump for high-viscosity oil.
· Can be used in high locations and over long distances.
· As it is powered by air pressure, it can be safely used in environments with flammable or explosive materials.
· Can be used even without sealing the oil drum.
[Applications]
· High-viscosity oil. (Under 20,000 mPa·s)
· When dispensing high-viscosity oil from an oil drum to a high place or over a long distance.
Part Number |
---|
PST-20G |
PST-20SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (kg) |
Trusco Code | Use | Body | Material (Hose) | Packing | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 104,041.00 ฿ 89,735.36 |
PUMPS FOR DRUM | 1 Piece(s) | 14 Day(s) | 9.4 | 405-0959 | High Viscosity Oil (20,000 mPa·S or Less) | Steel | Oil Resistant Rubber | Fluorine Rubber, Skin | 1 unit | ||
฿ 176,293.00 ฿ 143,114.66 |
PUMPS FOR DRUM | 1 Piece(s) | 19 Day(s) | 9.8 | 405-0967 | High Viscosity Solvent (20,000 mPa·S or Less) | Stainless Steel (SUS303, SUS304, SUS316) | Stainless Steel (SUS304) | fluoropolymer, Fluorine Rubber | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?