(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EVPD56-100 |
EVPH56-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (kg) |
Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 109,389.00 ฿ 94,348.01 |
PUMPS FOR DRUM | 1 Piece(s) | 19 Day(s) | 12.7 | 410-0441 | Hose: 25X2000 mm | 1 unit | ||
฿ 126,752.00 ฿ 94,354.19 |
PUMPS FOR HOSE AND PIPE | 1 Piece(s) | 12 Day(s) | 12.2 | 410-0450 | 25 x 2,000 mm (suction/discharge) | 1 unit |
[Features]
· An electrically driven 100V pump for oil drums containing kerosene or diesel.
· The built-in relief valve ensures safe and continuous operation.
[Applications]
· Kerosene, diesel.
Part Number |
---|
EVPD56-100 |
EVPH56-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (kg) |
Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 109,389.00 ฿ 94,348.01 |
PUMPS FOR DRUM | 1 Piece(s) | 19 Day(s) | 12.7 | 410-0441 | Hose: 25X2000 mm | 1 unit | ||
฿ 126,752.00 ฿ 94,354.19 |
PUMPS FOR HOSE AND PIPE | 1 Piece(s) | 12 Day(s) | 12.2 | 410-0450 | 25 x 2,000 mm (suction/discharge) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?