(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Armband with Fastener (Insert Type) (T-84842)

Armband with Fastener (Insert Type) (T-84842)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-36692A
T-84840A
T-84841A
T-84842
T-84843A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 184.00

ARM BANDS 1 Piece(s) 12 Day(s) White 374-7441 1 pc.

฿ 223.34

ARM BANDS 1 Piece(s) Same day Yellow 374-7450 1 pc.

฿ 184.00

ARM BANDS 1 Piece(s) 1 Day(s) Green 374-7468 1 pc.

฿ 223.34

ARM BANDS 1 Piece(s) 1 Day(s) Red 374-7476 1 pc.

฿ 184.00

ARM BANDS 1 Piece(s) 1 Day(s) Blue 374-7484 1 pc.

Basic Specifications

  • Product Type
    Arm band
  • With/without reflectiveness
    NA
  • Vertical(mm)
    90
  • Horizontal(mm)
    420
  • Features
    Original forms created on a PC can be inserted.
  • Specifications
    Entry Form with Upper Safety Pin with Velcro (70 x 220 mm)
  • Material
    Soft Vinyl
  • Mass(g)
    60
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Original forms created on a PC can be inserted.

Part Number
T-36692A
T-84840A
T-84841A
T-84842
T-84843A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 184.00

ARM BANDS 1 Piece(s) 12 Day(s) White 374-7441 1 pc.

฿ 223.34

ARM BANDS 1 Piece(s) Same day Yellow 374-7450 1 pc.

฿ 184.00

ARM BANDS 1 Piece(s) 1 Day(s) Green 374-7468 1 pc.

฿ 223.34

ARM BANDS 1 Piece(s) 1 Day(s) Red 374-7476 1 pc.

฿ 184.00

ARM BANDS 1 Piece(s) 1 Day(s) Blue 374-7484 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Original letter paper character made with a personal computer can be inserted.

Specification

●L x W (mm):90 x 420
●SPQ(sheet):50
●With velcro tape
●With upper safety pin
●With one entry form(70 x 220mm)

Materials

●Soft Vinyl