(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Position Display Badge (894)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
881
882
883-A
887-A
887-B
894
894-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content 2 Trusco Code Amount Of Content

฿ 205.96

ARM BANDS 1 Piece(s) 14 Day(s) Overall Safety and Hygiene Supervisor 421-5133 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 12 Day(s) Master Safety and Health Administrator 421-5141 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 12 Day(s) Foreman 421-5150 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 19 Day(s) Worker 421-5168 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 12 Day(s) No Title Green Cross 421-5176 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 19 Day(s) Persons not allowed to wear safety belt 421-5184 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 19 Day(s) Entry Permit 421-5192 1 pc.

Basic Specifications

  • Product Type
    Patch
  • With/without reflectiveness
    None
  • Longitudinal(mm)
    80
  • Side(mm)
    70
  • Features
    Clearly indicates official positions.
  • Specifications
    With Safety Pin
  • Material
    Soft Vinyl (Including Sponge)
  • Mass(g)
    8
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Capable of depicting all job types clearly.
[Applications]
· Used to display positions, etc.

Part Number
881
882
883-A
887-A
887-B
894
894-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content 2 Trusco Code Amount Of Content

฿ 205.96

ARM BANDS 1 Piece(s) 14 Day(s) Overall Safety and Hygiene Supervisor 421-5133 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 12 Day(s) Master Safety and Health Administrator 421-5141 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 12 Day(s) Foreman 421-5150 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 19 Day(s) Worker 421-5168 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 12 Day(s) No Title Green Cross 421-5176 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 19 Day(s) Persons not allowed to wear safety belt 421-5184 1 pc.

฿ 205.96

ARM BANDS 1 Piece(s) 19 Day(s) Entry Permit 421-5192 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1