(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tackle Band White / Fluorescent Yellow (TTK01-W)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTK01-W
TTK01-Y
TTK02-W
TTK02-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Color Trusco Code Amount Of Content

฿ 86.67

ARM BANDS 1 Piece(s) 10 Day(s) Reasonable Type White 418-3941 1 pc.

฿ 75.65

ARM BANDS 1 Piece(s) 10 Day(s) Reasonable Type Yellow Fluorescence 418-3959 1 pc.

฿ 116.17

ARM BANDS 1 Piece(s) 10 Day(s) Wide-angle Type White 418-3967 1 pc.

฿ 116.17

ARM BANDS 1 Piece(s) 12 Day(s) Wide-angle Type Yellow Fluorescence 418-3975 1 pc.

Basic Specifications

  • Product Type
    Arm Badge
  • With/without reflectiveness
    Yes
  • Longitudinal(mm)
    30
  • Side(mm)
    320
  • Features
    High luminosity prism reflective material is used in this traffic safety educational item. It reflects automobile light and provides excellent visualization.
  • Specifications
    One-Touch Winding Type
  • Material
    High Luminosity Micro-Prism Reflective Material (PVC)
  • Mass(g)
    10
  • Amount Of Content
    1 pc.

Product Description

[Features]
·A traffic safety enlightenment product that uses high-intensity prismatic reflective materials.
·Reflects vehicle lights for excellent visibility.
[Applications]
·Anti-crime and traffic safety enlightenment products.

Part Number
TTK01-W
TTK01-Y
TTK02-W
TTK02-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Color Trusco Code Amount Of Content

฿ 86.67

ARM BANDS 1 Piece(s) 10 Day(s) Reasonable Type White 418-3941 1 pc.

฿ 75.65

ARM BANDS 1 Piece(s) 10 Day(s) Reasonable Type Yellow Fluorescence 418-3959 1 pc.

฿ 116.17

ARM BANDS 1 Piece(s) 10 Day(s) Wide-angle Type White 418-3967 1 pc.

฿ 116.17

ARM BANDS 1 Piece(s) 12 Day(s) Wide-angle Type Yellow Fluorescence 418-3975 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1