(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Entirely Reflective Armband (A-0619-G)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-0619-G
A-0619-Y
A-0620-G
A-0620-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Color Trusco Code Specifications Amount Of Content

฿ 666.00

ARM BANDS 1 Piece(s) 19 Day(s) No Safety Pin Fluorescence green 418-3843 Flat rubber adjustable specification 1 pc.

฿ 666.00

ARM BANDS 1 Piece(s) 19 Day(s) No Safety Pin Yellow Fluorescence 418-3851 Flat rubber adjustable specification 1 pc.

฿ 382.73

ARM BANDS 1 Piece(s) 12 Day(s) With Safety Pin Fluorescence green 418-3860 With Safety Pin, Velcro Tape Specification 1 pc.

฿ 382.73

ARM BANDS 1 Piece(s) 19 Day(s) With Safety Pin Yellow Fluorescence 418-3878 With Safety Pin, Velcro Tape Specification 1 pc.

Basic Specifications

  • Product Type
    Arm Badge
  • With/without reflectiveness
    Yes
  • Longitudinal(mm)
    90
  • Side(mm)
    400
  • Display Content 2
    Security Ensuring
  • Features
    High luminosity prism reflective material is used in this crime prevention educational item. It reflects automobile light and provides excellent visualization.
  • Material
    High Luminosity Micro-Prism Reflective Material (PVC)
  • Mass(g)
    60
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A crime prevention awareness product utilizing high-luminance prism reflective material.
· Reflects vehicle lights for excellent visibility.
[Applications]
· Crime prevention awareness product.

Part Number
A-0619-G
A-0619-Y
A-0620-G
A-0620-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Color Trusco Code Specifications Amount Of Content

฿ 666.00

ARM BANDS 1 Piece(s) 19 Day(s) No Safety Pin Fluorescence green 418-3843 Flat rubber adjustable specification 1 pc.

฿ 666.00

ARM BANDS 1 Piece(s) 19 Day(s) No Safety Pin Yellow Fluorescence 418-3851 Flat rubber adjustable specification 1 pc.

฿ 382.73

ARM BANDS 1 Piece(s) 12 Day(s) With Safety Pin Fluorescence green 418-3860 With Safety Pin, Velcro Tape Specification 1 pc.

฿ 382.73

ARM BANDS 1 Piece(s) 19 Day(s) With Safety Pin Yellow Fluorescence 418-3878 With Safety Pin, Velcro Tape Specification 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1