(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weight Round/Square (Polyethylene)

Weight Round/Square (Polyethylene)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 295.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TW1-M
TW2.5-M
TW3.5-M
TW5.5-M
TW8.5-M
TW10-K
TW12-M
TW15-K
TW15-M
TW20-K
TW20-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Depth x Height
(mm)
Details Type Trusco Code Mass
(g)
Amount Of Content

฿ 306.00

WEIGHT STONES 1 Piece(s) 1 Day(s) 95×95×95 Round 414-6638 1000 1 pc.

฿ 295.00

WEIGHT STONES 1 Piece(s) 12 Day(s) 155×155×85 Round 414-6646 2300 1 pc.

฿ 419.00

WEIGHT STONES 1 Piece(s) 12 Day(s) 175×175×110 Round 414-6654 3700 1 pc.

฿ 479.00

WEIGHT STONES 1 Piece(s) 1 Day(s) 205×205×100 Round 414-6662 5700 1 pc.

฿ 557.00

WEIGHT STONES 1 Piece(s) 12 Day(s) 250×250×100 Round 414-6671 8600 1 pc.

฿ 3,157.62

WEIGHTSTONES 1 Piece(s) Same day 380×230×85 Square shape 414-6603 10000 1 pc.

฿ 3,888.00

WEIGHT STONES 1 Piece(s) 12 Day(s) 290×290×100 Round 414-6689 12500 1 pc.

฿ 2,045.81

WEIGHT STONES 1 Piece(s) 10 Day(s) 430×255×95 Square shape 414-6611 14500 1 pc.

฿ 1,121.27

WEIGHT STONES 1 Piece(s) 10 Day(s) 325×325×100 Round 414-6697 15600 1 pc.

฿ 1,768.26

WEIGHT STONES 1 Piece(s) 1 Day(s) 440×295×100 Square shape 414-6620 20000 1 pc.

฿ 1,438.10

WEIGHT STONES 1 Piece(s) 12 Day(s) 370×370×120 Round 414-6701 20000 1 pc.

Basic Specifications

  • Product Type
    Weight
  • Color
    Gray
  • Amount Of Content
    1 pc.

Product Description

A weight made of a hollow body injected with human-safe cement and sealed.
[Features]
· Round model available in 8 sizes, from 1 to 20 kg; square model available in 3 sizes, from 10 to 20 kg.
· Includes a handle and is very stable, which allows up to 2 units to be stacked.
· Can be used as a pickling stone compliant with the Food Sanitation Act of Japan.
· The body is made of polyethylene and is excellent in cold resistance. It is also suitable for outdoor use.
[Applications]
· Optimal for weights such as lids for sheets and containers.

Part Number
TW1-M
TW2.5-M
TW3.5-M
TW5.5-M
TW8.5-M
TW10-K
TW12-M
TW15-K
TW15-M
TW20-K
TW20-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Depth x Height
(mm)
Details Type Trusco Code Mass
(g)
Amount Of Content

฿ 306.00

WEIGHT STONES 1 Piece(s) 1 Day(s) 95×95×95 Round 414-6638 1000 1 pc.

฿ 295.00

WEIGHT STONES 1 Piece(s) 12 Day(s) 155×155×85 Round 414-6646 2300 1 pc.

฿ 419.00

WEIGHT STONES 1 Piece(s) 12 Day(s) 175×175×110 Round 414-6654 3700 1 pc.

฿ 479.00

WEIGHT STONES 1 Piece(s) 1 Day(s) 205×205×100 Round 414-6662 5700 1 pc.

฿ 557.00

WEIGHT STONES 1 Piece(s) 12 Day(s) 250×250×100 Round 414-6671 8600 1 pc.

฿ 3,157.62

WEIGHTSTONES 1 Piece(s) Same day 380×230×85 Square shape 414-6603 10000 1 pc.

฿ 3,888.00

WEIGHT STONES 1 Piece(s) 12 Day(s) 290×290×100 Round 414-6689 12500 1 pc.

฿ 2,045.81

WEIGHT STONES 1 Piece(s) 10 Day(s) 430×255×95 Square shape 414-6611 14500 1 pc.

฿ 1,121.27

WEIGHT STONES 1 Piece(s) 10 Day(s) 325×325×100 Round 414-6697 15600 1 pc.

฿ 1,768.26

WEIGHT STONES 1 Piece(s) 1 Day(s) 440×295×100 Square shape 414-6620 20000 1 pc.

฿ 1,438.10

WEIGHT STONES 1 Piece(s) 12 Day(s) 370×370×120 Round 414-6701 20000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With handle, stability is good, pile-up of up to 2pcs(same size) is possible. Weight stone wherein cement is injected to the body.

Usage

●As a weight stone for a lid of a seat or a container.

Specification

●Color:Gray

Materials

●Polyethylene(PE)