- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Plastic Bar Plastic Bar Weight
Specifications of TPBW-W
-
- Product Type
- Weight
-
- Color
- White
-
- Material (Main Body)
- Polyethylene (PE)
-
- Trusco Code
- 409-9958
-
- Filled Weight(g)
- 1050
-
- Mass(g)
- 125
-
- Application
- Mount by fitting into the left and right plastic bar legs.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 203.00
|
BARRICADES
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Weight
-
- Color
- White
-
- Material (Main Body)
- Polyethylene (PE)
-
- Trusco Code
- 409-9958
-
- Filled Weight(g)
- 1050
-
- Mass(g)
- 125
-
- Application
- Mount by fitting into the left and right plastic bar legs.
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· A dedicated water-injection type weight for plastic bars. Install to increase stability.
[Applications]
· Mounted by fitting into the left and right plastic bar legs.
Specifications of TPBW-W
-
- Product Type
- Weight
-
- Color
- White
-
- Material (Main Body)
- Polyethylene (PE)
-
- Trusco Code
- 409-9958
-
- Filled Weight(g)
- 1050
-
- Mass(g)
- 125
-
- Application
- Mount by fitting into the left and right plastic bar legs.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 203.00
|
BARRICADES
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since the leg will open in one touch, installation and removal in the work site can be conducted in short time.Usage
●Install on the left and right legs of the plaver.Specification
●Color:White
●Weight When Filled with Water(kg):1.05
●SPQ (piece):60Materials
●Guard Bar: ABS Resin
●Leg: Steel
●Cover: Polyethylene(PE)
●Polyethylene(PE)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?