(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Bar Barricade Black x Yellow Other (TPB-15-GW)

Plastic Bar Barricade Black x Yellow Other (TPB-15-GW)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-15-GW
TPB-15-W
TPB-15-YB
TPB-20-GW
TPB-20-W
TPB-20-YB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width x Depth x Height
(mm)
Color Details Trusco Code Mass
(g)
Amount Of Content

฿ 1,598.00

BARRICADES 1 Piece(s) 40 Day(s) Other 1566×484×695 Green/White 400-9240 1340 1 unit

฿ 1,535.00

BARRICADES 1 Piece(s) 40 Day(s) White 1566×484×695 - 400-9266 1340 1 unit

฿ 1,598.00

BARRICADES 1 Piece(s) 40 Day(s) Black/Yellow 1566×484×695 - 400-9223 1340 1 unit

฿ 2,029.89

BARRICADES 1 Piece(s) 12 Day(s) Other 2069×484×695 Green/White 400-9258 1480 1 unit

฿ 1,987.56

BARRICADES 1 Piece(s) 1 Day(s) White 2069×484×695 - 400-9274 1480 1 unit

฿ 2,029.89

BARRICADES 1 Piece(s) 12 Day(s) Black/Yellow 2069×484×695 - 400-9231 1480 1 unit

Basic Specifications

  • Product Type
    Barricade
  • Features 1
    Legs can open with a single action for quick installation and removal on site.
  • Material guard bar
    ABS Resin
  • Leg material
    Steel
  • Material cover
    Polyethylene (PE)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Legs can open with a single action for quick installation and removal on site.
[Applications]
· At construction sites and parking lots.

Part Number
TPB-15-GW
TPB-15-W
TPB-15-YB
TPB-20-GW
TPB-20-W
TPB-20-YB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width x Depth x Height
(mm)
Color Details Trusco Code Mass
(g)
Amount Of Content

฿ 1,598.00

BARRICADES 1 Piece(s) 40 Day(s) Other 1566×484×695 Green/White 400-9240 1340 1 unit

฿ 1,535.00

BARRICADES 1 Piece(s) 40 Day(s) White 1566×484×695 - 400-9266 1340 1 unit

฿ 1,598.00

BARRICADES 1 Piece(s) 40 Day(s) Black/Yellow 1566×484×695 - 400-9223 1340 1 unit

฿ 2,029.89

BARRICADES 1 Piece(s) 12 Day(s) Other 2069×484×695 Green/White 400-9258 1480 1 unit

฿ 1,987.56

BARRICADES 1 Piece(s) 1 Day(s) White 2069×484×695 - 400-9274 1480 1 unit

฿ 2,029.89

BARRICADES 1 Piece(s) 12 Day(s) Black/Yellow 2069×484×695 - 400-9231 1480 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the leg will open in one touch, installation and removal in the work site can be conducted in short time.

Specification

●W x D x H(mm):1566 x 484 x 695
●SPQ(piece):10

Materials

●Guard Bar: ABS Resin
●Leg: Steel
●Cover: Polyethylene(PE)