(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hall Fence

Hall Fence

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5212-T

  • Product Type
    Barricade
  • Color
    Yellow
  • Width x Depth x Height(mm)
    800×770×1100
  • Material (Main Body)
    Steel
  • Material Details
    Steel (Resin Coating)
  • Mass(g)
    7600
  • Feature 1
    Supports manholes with diameters from 450-700 mm.
  • Accessories
    Sign (Working Inside Pit/Danger, Watch for Opening) x 1 of Each
  • Amount Of Content
    1 unit
Part Number
5212-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,350.00

BARRICADES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Barricade
  • Color
    Yellow
  • Width x Depth x Height(mm)
    800×770×1100
  • Material (Main Body)
    Steel
  • Material Details
    Steel (Resin Coating)
  • Mass(g)
    7600
  • Feature 1
    Supports manholes with diameters from 450-700 mm.
  • Accessories
    Sign (Working Inside Pit/Danger, Watch for Opening) x 1 of Each
  • Amount Of Content
    1 unit

Product Description

[Features]
· Compatible with manholes 450 to 700 mm in diameter.
· Just lift the chain for easy entry and exit.
· Lightweight and foldable for convenient carrying.
· Easy to light and excellent visibility.

Specifications of 5212-T

  • Product Type
    Barricade
  • Color
    Yellow
  • Width x Depth x Height(mm)
    800×770×1100
  • Material (Main Body)
    Steel
  • Material Details
    Steel (Resin Coating)
  • Mass(g)
    7600
  • Feature 1
    Supports manholes with diameters from 450-700 mm.
  • Accessories
    Sign (Working Inside Pit/Danger, Watch for Opening) x 1 of Each
  • Amount Of Content
    1 unit
Part Number
5212-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,350.00

BARRICADES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1