(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kikkubari (5210-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5210-B
5210-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Amount Of Content

฿ 3,365.71

BARRICADES 1 Piece(s) 40 Day(s) 463-3288 1 unit

฿ 3,365.71

BARRICADES 1 Piece(s) 40 Day(s) 463-3296 1 unit

Basic Specifications

  • Product Type
    Barricade
  • Color
    Other
  • Width x Depth x Height(mm)
    1180×560×770
  • Material (Main Body)
    Steel
  • Mass(g)
    5200
  • Feature 1
    The refined design and coloring will boost the image of the workplace.
  • Specifications
    Folding type
  • Material Plate Surface
    Polypropylene (PP)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Elegant design and coloring improve the work site image.
· Rounded corners and innovative foldability add to this extremely safe form.

Part Number
5210-B
5210-J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Amount Of Content

฿ 3,365.71

BARRICADES 1 Piece(s) 40 Day(s) 463-3288 1 unit

฿ 3,365.71

BARRICADES 1 Piece(s) 40 Day(s) 463-3296 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1