(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Pipe Barricades 640 mm X 57 mm X 800 mm (8Y2023)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8Y2023
8Y2026
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 990.48

BARRICADES 1 Piece(s) 14 Day(s) Yellow 384-8531 1 unit

฿ 1,064.52

BARRICADES 1 Piece(s) 12 Day(s) Green 384-8540 1 unit

Basic Specifications

Product Description

[Features]
· Can be linked with pipes for use as a barricade.
· General purpose 48.6ø pipes can be used.

Part Number
8Y2023
8Y2026
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 990.48

BARRICADES 1 Piece(s) 14 Day(s) Yellow 384-8531 1 unit

฿ 1,064.52

BARRICADES 1 Piece(s) 12 Day(s) Green 384-8540 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1