(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Fence (N-3-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-2-B
N-2-GN
N-2-O
N-3-B
N-3-GN
N-3-S
S-1-B
S-1-GN
S-1-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width x Depth x Height
(mm)
Mass
(g)
Amount Of Content

฿ 3,096.11

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Blue 1097X59X1180 3850 1 unit

฿ 3,096.11

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Green 1097X59X1180 3850 1 unit

฿ 3,096.11

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Orange 1097X59X1180 3850 1 unit

฿ 4,283.51

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Blue 1097X59X1180 3850 1 unit

฿ 4,283.51

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Green 1097X59X1180 3850 1 unit

฿ 4,283.51

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Orange 1097X59X1180 3850 1 unit

฿ 2,854.10

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Blue 1000X59X1180 3650 1 unit

฿ 2,854.10

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Green 1000X59X1180 3650 1 unit

฿ 2,854.10

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Orange 1000X59X1180 3650 1 unit

Basic Specifications

  • Product Type
    Fence for Construction Work
  • Material (Main Body)
    Polypropylene (PP)
  • Feature 1
    A recyclable fence that's environmentally friendly.
  • Feature 2
    2-stage stacking is possible. Stack to even higher heights in order to prevent entry by suspicious individuals.
  • Amount Of Content
    1 unit

Product Description

[Features]
·Environmentally friendly fences that can be recycled.
·Can be stacked in 2 layers. Can be stacked in higher positions to prevent entry by suspicious persons.
· Made of lightweight and sturdy plastic.
·Unlike iron, it does not rust and lasts a long time.
[Applications]
·Parks, schools, golf courses, tennis courts, washing areas.

Part Number
N-2-B
N-2-GN
N-2-O
N-3-B
N-3-GN
N-3-S
S-1-B
S-1-GN
S-1-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width x Depth x Height
(mm)
Mass
(g)
Amount Of Content

฿ 3,096.11

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Blue 1097X59X1180 3850 1 unit

฿ 3,096.11

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Green 1097X59X1180 3850 1 unit

฿ 3,096.11

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Orange 1097X59X1180 3850 1 unit

฿ 4,283.51

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Blue 1097X59X1180 3850 1 unit

฿ 4,283.51

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Green 1097X59X1180 3850 1 unit

฿ 4,283.51

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Orange 1097X59X1180 3850 1 unit

฿ 2,854.10

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Blue 1000X59X1180 3650 1 unit

฿ 2,854.10

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Green 1000X59X1180 3650 1 unit

฿ 2,854.10

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) Orange 1000X59X1180 3650 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1