(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arch Stand, Assembly Type, Wheel Stopper AS (AS-Y)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-W
AS-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,654.00

BARRICADES 1 Piece(s) 12 Day(s) White 287-7295 1 unit

฿ 1,654.00

BARRICADES 1 Piece(s) 10 Day(s) Yellow 287-7287 1 unit

Basic Specifications

  • Product Type
    Barricade
  • Width x Depth x Height(mm)
    900×255×725
  • Material (Main Body)
    Polyethylene (PE)
  • Mass(g)
    1350
  • Feature 1
    Lightweight and excellent durability.
  • Feature 2
    With hooks on both sides where a plastic chain can be connected
  • Amount Of Content
    1 unit

Product Description

[Features]
· Lightweight with excellent durability.
· Comes with hooks on both sides to which plastic chains can be attached.
· Appealing form also matches the surroundings.
[Applications]
· Locations around a carport at home where parked vehicles are causing annoyance.

Part Number
AS-W
AS-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,654.00

BARRICADES 1 Piece(s) 12 Day(s) White 287-7295 1 unit

฿ 1,654.00

BARRICADES 1 Piece(s) 10 Day(s) Yellow 287-7287 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1