(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Placade (PK-YB)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PK-RW
PK-YB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 2,341.00

BARRICADES 1 Piece(s) 10 Day(s) White / Red 126-2076 1 unit

฿ 2,341.00

BARRICADES 1 Piece(s) 10 Day(s) Black / Yellow 323-9110 1 unit

Basic Specifications

  • Product Type
    Barricade
  • Width x Depth x Height(mm)
    1000×350×580
  • Mass(g)
    1400
  • Feature 1
    Compact and easy-to-carry.
  • Feature 2
    It can be stored in the trunk of a car.
  • Feature 3
    A lightweight model barricade for quick installation and removal.
  • Feature 4
    The legs open with one touch for quick on-site installation and removal.
  • Material Plate
    ABS Resin
  • Material Leg
    Steel
  • Material Cover
    Polyethylene (PE)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Compact and convenient to carry.
· Can be stored in a vehicle trunk.
· The legs open with a single action, allowing quick installation or removal when on-site.
· Lightweight barricades that can be installed or packed up quickly.
[Applications]
· Space allocation and events.

Part Number
PK-RW
PK-YB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 2,341.00

BARRICADES 1 Piece(s) 10 Day(s) White / Red 126-2076 1 unit

฿ 2,341.00

BARRICADES 1 Piece(s) 10 Day(s) Black / Yellow 323-9110 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1