(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SP Fence (DSPF1500-B)

SP Fence (DSPF1500-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DSPF1500-B
DSPF1500-GN
DSPF1500-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Feature 1 Amount Of Content

฿ 4,329.02

FENCES FOR CONSTRUCTION 1 Piece(s) 12 Day(s) Blue 462-6494 Large size (width 1,500 x depth 45 x height 1,200 mm) reducing installation labor. 1 unit

฿ 4,329.02

FENCES FOR CONSTRUCTION 1 Piece(s) 12 Day(s) Green 462-6508 Large size (width 1,500 x depth 45 x height 1,201 mm) reducing installation labor. 1 unit

฿ 4,329.02

FENCES FOR CONSTRUCTION 1 Piece(s) 12 Day(s) Orange 462-6516 Large size (width 1,500 x depth 45 x height 1,202 mm) reducing installation labor. 1 unit

Basic Specifications

  • Product Type
    Fence for Construction Work
  • Width x Depth x Height(mm)
    1500X45X1200
  • Material (Main Body)
    Polypropylene (PP)
  • Mass(g)
    5000
  • Feature 2
    Fence support beam can be laid out cylindrically and at a free angle.
  • Feature 3
    A round bar net structure that does not attract dust or dirt.
  • Amount Of Content
    1 unit

Product Description

Large size (width 1,500 × depth 45 × height 1,200 mm) reduces installation work. Cylindrical fence posts allow the fence to be laid out at any angle. Cylindrical rod net construction makes it difficult for dust and dirt to adhere.

Part Number
DSPF1500-B
DSPF1500-GN
DSPF1500-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Feature 1 Amount Of Content

฿ 4,329.02

FENCES FOR CONSTRUCTION 1 Piece(s) 12 Day(s) Blue 462-6494 Large size (width 1,500 x depth 45 x height 1,200 mm) reducing installation labor. 1 unit

฿ 4,329.02

FENCES FOR CONSTRUCTION 1 Piece(s) 12 Day(s) Green 462-6508 Large size (width 1,500 x depth 45 x height 1,201 mm) reducing installation labor. 1 unit

฿ 4,329.02

FENCES FOR CONSTRUCTION 1 Piece(s) 12 Day(s) Orange 462-6516 Large size (width 1,500 x depth 45 x height 1,202 mm) reducing installation labor. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1