(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Signal Light (TR-LE450)

LED Signal Light (TR-LE450)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR-LE450
TR-LE540
TR-LE540B
TR-LE540Y
TR-LE900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 669.00

SIGNAL LIGHTS 1 Piece(s) 12 Day(s) Red 450 415-7397 135 1 pc.

฿ 714.00

SIGNAL LIGHTS 1 Piece(s) 1 Day(s) Red 540 415-7401 143 1 pc.

฿ 837.00

SIGNAL LIGHTS 1 Piece(s) 1 Day(s) Blue 540 484-3363 143 1 pc.

฿ 837.00

SIGNAL LIGHTS 1 Piece(s) 1 Day(s) Yellow 540 484-3371 143 1 pc.

฿ 1,159.00

SIGNAL LIGHTS 1 Piece(s) 1 Day(s) Red 900 415-7419 270 1 pc.

Basic Specifications

  • Power Supply
    C Batteries x 2 (Sold Separately)
  • Time of continuous use
    60 hours
  • Width(mm)
    30
  • Features
    The illumination can be switched from flashing to solid.
  • Application
    General Work Site
  • Specification 1
    LED 8 pieces used
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The illumination can be switched from flashing to solid.
[Applications]
· General Work Site.

Part Number
TR-LE450
TR-LE540
TR-LE540B
TR-LE540Y
TR-LE900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 669.00

SIGNAL LIGHTS 1 Piece(s) 12 Day(s) Red 450 415-7397 135 1 pc.

฿ 714.00

SIGNAL LIGHTS 1 Piece(s) 1 Day(s) Red 540 415-7401 143 1 pc.

฿ 837.00

SIGNAL LIGHTS 1 Piece(s) 1 Day(s) Blue 540 484-3363 143 1 pc.

฿ 837.00

SIGNAL LIGHTS 1 Piece(s) 1 Day(s) Yellow 540 484-3371 143 1 pc.

฿ 1,159.00

SIGNAL LIGHTS 1 Piece(s) 1 Day(s) Red 900 415-7419 270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The luminescence can be switched between flashing and lighting.
●Excellent impact resistance.

Usage

●For General Work Site.

Specification

●SPQ(piece):50
●8 LEDs Used
●Continuous Working Time: Approx. 130 hours (using alkaline dry batteries)
●Power Supply: C Dry Battery x 2(sold separately)