(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Edge Cushion Tape 50x130 (TECC-50R)

Edge Cushion Tape 50x130 (TECC-50R)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TECC-50B
TECC-50BK
TECC-50GN
TECC-50GY
TECC-50R
TECC-50W
TECC-50Y
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 168.78

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Blue 415-5289 1 Bag (4 Sheets)

฿ 168.78

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Black 329-2312 1 Bag (4 Sheets)

฿ 180.18

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Green 415-5297 1 Bag (4 Sheets)

฿ 180.18

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

12 Day(s) Gray 329-2321 1 Bag (4 Sheets)

฿ 168.78

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Red 415-5271 1 Bag (4 Sheets)

฿ 180.18

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) White 329-2339 1 Bag (4 Sheets)

฿ 180.18

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Yellow 415-5301 1 Bag (4 Sheets)

Basic Specifications

  • Product Type
    Cushion Tape
  • Width×Length (mm)
    50×130
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Thickness (mm)
    4
  • Accessory
    NA
  • Other materials
    Base Material: Foamed Polyethylene/ Pressure Sensitive Adhesive: Urethane Type
  • Features
    A polyethylene foam is used with shock-absorbing capabilities. An adhesive is used that leaves behind almost no residue after peeling. The adhesive may even be reapplied. It's treated especially for use in corners. The material is closed-cell, so it won't absorb water, and its weather resistance is excellent.
  • Application
    For Indoor Use
  • Mass(g)
    10
  • Amount Of Content
    1 Bag (4 Sheets)

Product Description

[Features]
· A polyethylene foam is used with shock-absorbing capabilities.
· Uses an adhesive that leaves almost no residue after removal. Also offers re-adhesiveness.
· It has been processed exclusively for corners.
· The material is closed-cell, so it won't absorb water, and its weather resistance is excellent.
[Applications]
· For corners of the workbench, office desk, etc.

Part Number
TECC-50B
TECC-50BK
TECC-50GN
TECC-50GY
TECC-50R
TECC-50W
TECC-50Y
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 168.78

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Blue 415-5289 1 Bag (4 Sheets)

฿ 168.78

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Black 329-2312 1 Bag (4 Sheets)

฿ 180.18

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Green 415-5297 1 Bag (4 Sheets)

฿ 180.18

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

12 Day(s) Gray 329-2321 1 Bag (4 Sheets)

฿ 168.78

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Red 415-5271 1 Bag (4 Sheets)

฿ 180.18

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) White 329-2339 1 Bag (4 Sheets)

฿ 180.18

CUSHION TAPES 1 Pack(s)

4 Pieces Per Package

1 Day(s) Yellow 415-5301 1 Bag (4 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1