(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cushion Round / Insertion Type 9x3000 (TAC-930BK)

Safety Cushion Round / Insertion Type 9x3000 (TAC-930BK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-930BK
TAC-930LG
TAC-930Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 3,120.00

CUSHIONS 1 Piece(s) 1 Day(s) Black 374-7751 1 Roll

฿ 3,120.00

CUSHIONS 1 Piece(s) Same day Light Gray 374-7743 1 Roll

฿ 3,172.17

CUSHIONS 1 Piece(s) Same day Yellow 374-7735 1 Roll

Basic Specifications

  • Product Type
    Other Cushions
  • Width×Length (mm)
    9×30000
  • Mounting Method
    Plug-In Type
  • Material
    Nitrile Rubber (NBR)
  • Accessory
    NA
  • Details Type
    Pinching 30 m Coil Type
  • Features
    Impact absorber material with excellent cushioning unlikely to tear.
  • Application
    For processing iron plates and angle edges.
  • Inside Width(mm)
    2
  • Specifications
    Pasting Type (double-sided tape sold separately)
  • Mass(g)
    1650
  • Amount Of Content
    1 Roll

Product Description

Safety cushion for protection against collisions with the sharp edges of iron plates, as well as steel H-beams and C-beams.
[Features]
· Nitrile rubber material featuring outstanding oil resistance.
[Applications]
· Absorbs the impact of collision with elasticity as soft as human skin.

Part Number
TAC-930BK
TAC-930LG
TAC-930Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 3,120.00

CUSHIONS 1 Piece(s) 1 Day(s) Black 374-7751 1 Roll

฿ 3,120.00

CUSHIONS 1 Piece(s) Same day Light Gray 374-7743 1 Roll

฿ 3,172.17

CUSHIONS 1 Piece(s) Same day Yellow 374-7735 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1