(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TAC-137 |
TCG-01 |
TCG-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Width×Length (mm) | Color | Material | Thickness (mm) | Accessory | Details Type | Color Details | JAN Code | Trusco Code | Features | Application | Accessory details | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 658.86 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | - | 55×900 | Green | - | 18 | - | - | Olive Drab | 4989999398342 | 770-6014 | Impact absorber material with excellent cushioning unlikely to tear. | For hazard prevention at construction sites and factories. | Double-sided tape included | 320 | ||
฿ 424.00 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | 24 x 900 | Clear | Nitrile Rubber (NBR) | 6 | Available | 1 Pieces | - | 4989999203721 | 415-6587 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 220 | ||
฿ 424.95 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | 18 x 900 | Clear | Nitrile Rubber (NBR) | 4 | Available | 1 Pieces | - | 4989999203714 | 415-6579 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 110 |
[Features]
· A difficult to tear, excellently cushioned shock absorbing material.
[Applications]
· For safety protection in construction sites and factories.
Part Number |
---|
TAC-137 |
TCG-01 |
TCG-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Width×Length (mm) | Color | Material | Thickness (mm) | Accessory | Details Type | Color Details | JAN Code | Trusco Code | Features | Application | Accessory details | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 658.86 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | - | 55×900 | Green | - | 18 | - | - | Olive Drab | 4989999398342 | 770-6014 | Impact absorber material with excellent cushioning unlikely to tear. | For hazard prevention at construction sites and factories. | Double-sided tape included | 320 | ||
฿ 424.00 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | 24 x 900 | Clear | Nitrile Rubber (NBR) | 6 | Available | 1 Pieces | - | 4989999203721 | 415-6587 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 220 | ||
฿ 424.95 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | 18 x 900 | Clear | Nitrile Rubber (NBR) | 4 | Available | 1 Pieces | - | 4989999203714 | 415-6579 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 110 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?