(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TAC-78 |
TAC-79 |
TAC-80 |
TAC-96 |
TAC-98 |
TAC-125 |
TAC-126 |
TAC-127 |
TAC-139 |
TAC-140 |
TCG-05 |
TCG-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Color | Material | Thickness (mm) | Length x Width x Height (mm) | Accessory | Details Type | Color Details | JAN Code | Trusco Code | Features | Application | Accessory details | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 109.64 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Corner Type Cushion | Brown | Nitrile Rubber (NBR) | 4 | 37 x 37 x 15 | NA | - | - | 4989999242614 | 437-7001 | Shock absorbing material that is difficult to tear and has great cushioning properties. | To prevent hazards in construction sites and factories. | - | 3 | ||
฿ 121.04 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Ivory | Nitrile Rubber (NBR) | 4 | 37 x 37 x 15 | Available | 1 Nos. | - | 4989999203998 | 415-6854 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 3 | ||
฿ 109.64 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Black | Nitrile Rubber (NBR) | 4 | 37 x 37 x 15 | Available | 1 Nos. | - | 4989999204001 | 415-6862 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 3 | ||
฿ 102.00 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Light woody texture | Nitrile Rubber (NBR) | 6 | 50 x 50 x 22 | Available | 1 Nos. | - | 4989999204131 | 415-6994 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 5 | ||
฿ 154.44 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Light woody texture | Nitrile Rubber (NBR) | 9 | 70 x 70 x 31 | Available | 1 Nos. | - | 4989999204148 | 415-7001 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 15 | ||
฿ 138.71 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Silver | Nitrile Rubber (NBR) | 9 | 70 x 70 x 31 | NA | - | - | 4989999242874 | 437-7265 | Shock absorbing material that is difficult to tear and has great cushioning properties. | To prevent hazards in construction sites and factories. | - | 15 | ||
฿ 71.00 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Silver | Nitrile Rubber (NBR) | 6 | 50 x 50 x 22 | NA | - | - | 4989999242867 | 437-7257 | Shock absorbing material that is difficult to tear and has great cushioning properties. | To prevent hazards in construction sites and factories. | - | 5 | ||
฿ 109.64 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Silver | Nitrile Rubber (NBR) | 4 | 37 x 37 x 15 | NA | - | - | 4989999242850 | 437-7249 | Shock absorbing material that is difficult to tear and has great cushioning properties. | To prevent hazards in construction sites and factories. | - | 3 | ||
฿ 187.00 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | - | Green | - | 18 | 70×70×48 | - | - | Olive Drab | 4989999387476 | 768-6862 | Impact absorber material with excellent cushioning unlikely to tear. | For hazard prevention at construction sites and factories. | Double-sided tape included | 30 | ||
฿ 150.11 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | - | Green | - | 9 | 70×70×31 | - | - | Olive Drab | 4989999387469 | 768-6871 | Impact absorber material with excellent cushioning unlikely to tear. | For hazard prevention at construction sites and factories. | Double-sided tape included | 15 | ||
฿ 103.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Corner Type Cushion | Clear | Nitrile Rubber (NBR) | 6 | 50 x 50 x 22 | Available | 1 Nos. | - | 4989999204162 | 415-7028 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 20 | ||
฿ 130.42 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Clear | Nitrile Rubber (NBR) | 4 | 37 x 37 x 15 | Available | 1 Nos. | - | 4989999204155 | 415-7010 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 5 |
[Features]
· A difficult to tear, excellently cushioned shock absorbing material.
[Applications]
· For safety protection in construction sites and factories.
Part Number |
---|
TAC-78 |
TAC-79 |
TAC-80 |
TAC-96 |
TAC-98 |
TAC-125 |
TAC-126 |
TAC-127 |
TAC-139 |
TAC-140 |
TCG-05 |
TCG-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Color | Material | Thickness (mm) | Length x Width x Height (mm) | Accessory | Details Type | Color Details | JAN Code | Trusco Code | Features | Application | Accessory details | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 109.64 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Corner Type Cushion | Brown | Nitrile Rubber (NBR) | 4 | 37 x 37 x 15 | NA | - | - | 4989999242614 | 437-7001 | Shock absorbing material that is difficult to tear and has great cushioning properties. | To prevent hazards in construction sites and factories. | - | 3 | ||
฿ 121.04 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Ivory | Nitrile Rubber (NBR) | 4 | 37 x 37 x 15 | Available | 1 Nos. | - | 4989999203998 | 415-6854 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 3 | ||
฿ 109.64 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Black | Nitrile Rubber (NBR) | 4 | 37 x 37 x 15 | Available | 1 Nos. | - | 4989999204001 | 415-6862 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 3 | ||
฿ 102.00 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Light woody texture | Nitrile Rubber (NBR) | 6 | 50 x 50 x 22 | Available | 1 Nos. | - | 4989999204131 | 415-6994 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 5 | ||
฿ 154.44 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Light woody texture | Nitrile Rubber (NBR) | 9 | 70 x 70 x 31 | Available | 1 Nos. | - | 4989999204148 | 415-7001 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 15 | ||
฿ 138.71 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Silver | Nitrile Rubber (NBR) | 9 | 70 x 70 x 31 | NA | - | - | 4989999242874 | 437-7265 | Shock absorbing material that is difficult to tear and has great cushioning properties. | To prevent hazards in construction sites and factories. | - | 15 | ||
฿ 71.00 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Silver | Nitrile Rubber (NBR) | 6 | 50 x 50 x 22 | NA | - | - | 4989999242867 | 437-7257 | Shock absorbing material that is difficult to tear and has great cushioning properties. | To prevent hazards in construction sites and factories. | - | 5 | ||
฿ 109.64 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Silver | Nitrile Rubber (NBR) | 4 | 37 x 37 x 15 | NA | - | - | 4989999242850 | 437-7249 | Shock absorbing material that is difficult to tear and has great cushioning properties. | To prevent hazards in construction sites and factories. | - | 3 | ||
฿ 187.00 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | - | Green | - | 18 | 70×70×48 | - | - | Olive Drab | 4989999387476 | 768-6862 | Impact absorber material with excellent cushioning unlikely to tear. | For hazard prevention at construction sites and factories. | Double-sided tape included | 30 | ||
฿ 150.11 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | - | Green | - | 9 | 70×70×31 | - | - | Olive Drab | 4989999387469 | 768-6871 | Impact absorber material with excellent cushioning unlikely to tear. | For hazard prevention at construction sites and factories. | Double-sided tape included | 15 | ||
฿ 103.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Corner Type Cushion | Clear | Nitrile Rubber (NBR) | 6 | 50 x 50 x 22 | Available | 1 Nos. | - | 4989999204162 | 415-7028 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 20 | ||
฿ 130.42 |
CUSHIONS | 1 Piece(s) | 1 Day(s) | Corner Type Cushion | Clear | Nitrile Rubber (NBR) | 4 | 37 x 37 x 15 | Available | 1 Nos. | - | 4989999204155 | 415-7010 | Shock absorbing material that is difficult to tear and has great cushioning properties. Double-Sided Tape Included | To prevent hazards in construction sites and factories. | - | 5 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?