(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cushion (for H Steel, Striped) (TAC-180HYB)

Safety Cushion (for H Steel, Striped) (TAC-180HYB)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-180HYB
TAC-350HYB
TAC-470HYB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) JAN Code Trusco Code Inside Width
(mm)
Mass
(g)
Amount Of Content

฿ 319.00

CUSHIONS 1 Piece(s) Available Same day 18×900 4989999035414 374-7654 9 100 1 pc.

฿ 459.00

CUSHIONS 1 Piece(s) Available Same day 35×900 4989999035407 374-7646 20 170 1 pc.

฿ 569.00

CUSHIONS 1 Piece(s) 12 Day(s) 47×900 4989999333541 489-6513 30 205 1 pc.

Basic Specifications

Product Description

A soft cushion that absorbs impact during a collision, with elasticity as soft as human skin.
[Features]
· Nitrile rubber material featuring outstanding oil resistance.
[Applications]
· For preventing collisions with the sharp edges of iron plate, H-type and C-type steel beams.

Part Number
TAC-180HYB
TAC-350HYB
TAC-470HYB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) JAN Code Trusco Code Inside Width
(mm)
Mass
(g)
Amount Of Content

฿ 319.00

CUSHIONS 1 Piece(s) Available Same day 18×900 4989999035414 374-7654 9 100 1 pc.

฿ 459.00

CUSHIONS 1 Piece(s) Available Same day 35×900 4989999035407 374-7646 20 170 1 pc.

฿ 569.00

CUSHIONS 1 Piece(s) 12 Day(s) 47×900 4989999333541 489-6513 30 205 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For H steel columns, beams, bracelets and so on.

Specification

●Color:Yellow/Black
●SPQ(piece):20
●Mounting Method: Paste Type(double sided tape sold separately)

Materials

●Nitrile Rubber(NBR)