(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cushion (Half-Round, Semicylindrical, Striped) (TAC-113)

Safety Cushion (Half-Round, Semicylindrical, Striped) (TAC-113)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-113
TAC-114
TAC-115
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) Thickness (mm) Type Trusco Code Mass
(g)
Amount Of Content

฿ 307.00

CUSHIONS 1 Piece(s) Available Same day 50×400 26 Semicircular type 415-7273 85 1 pc.

฿ 420.00

CUSHIONS 1 Piece(s) 1 Day(s) 66×400 60 Semicircular type 415-7281 250 1 pc.

฿ 420.00

CUSHIONS 1 Piece(s) 10 Day(s) 55×890 8 Flat 415-7290 90 1 pc.

Basic Specifications

Product Description

[Features]
· Impact absorber material with excellent cushioning unlikely to tear.
· Yellow-and-black pattern attracts attention while providing cushioning characteristics against unexpected collisions.
[Applications]
· For pillars and collision-prone spots in factories.

Part Number
TAC-113
TAC-114
TAC-115
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) Thickness (mm) Type Trusco Code Mass
(g)
Amount Of Content

฿ 307.00

CUSHIONS 1 Piece(s) Available Same day 50×400 26 Semicircular type 415-7273 85 1 pc.

฿ 420.00

CUSHIONS 1 Piece(s) 1 Day(s) 66×400 60 Semicircular type 415-7281 250 1 pc.

฿ 420.00

CUSHIONS 1 Piece(s) 10 Day(s) 55×890 8 Flat 415-7290 90 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hard to tear, it is a shock absorbing material excellent in cushioning properties.

Usage

●For pillars and parts that are easily bumped in the factory.

Specification

●Color:Yellow/Black
●Mounting Method: Paste type(double-sided tape included)

Materials

●Nitrile Rubber(NBR)