(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cushion, Nitrile Rubber Material With Excellent Oil Resistance

Safety Cushion, Nitrile Rubber Material With Excellent Oil Resistance

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 344.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-33
TAC-34
TAC-40
TAC-42
TAC-45
TAC-47
TAC-110
TAC-111
TAC-112
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) Color Thickness (mm) Details Type Trusco Code Mass
(g)
Amount Of Content

฿ 430.06

CUSHIONS 1 Piece(s) Same day 55×890 Yellow 8 Flat 415-7362 90 1 pc.

฿ 463.48

CUSHIONS 1 Piece(s) 1 Day(s) 55×890 Light Gray 8 Flat 415-7371 90 1 pc.

฿ 356.28

CUSHIONS 1 Piece(s) Same day 50×400 Yellow 26 Semicircular type 415-7303 85 1 pc.

฿ 344.88

CUSHIONS 1 Piece(s) Same day 50×400 Light Gray 26 Semicircular type 415-7311 85 1 pc.

฿ 473.16

CUSHIONS 1 Piece(s) 12 Day(s) 66×400 Yellow 60 Semicircular type 415-7338 250 1 pc.

฿ 461.76

CUSHIONS 1 Piece(s) 1 Day(s) 66×400 Light Gray 60 Semicircular type 415-7346 250 1 pc.

฿ 356.28

CUSHIONS 1 Piece(s) 1 Day(s) 50×400 Black 26 Semicircular type 415-7320 85 1 pc.

฿ 473.16

CUSHIONS 1 Piece(s) Same day 66×400 Black 60 Semicircular type 415-7354 250 1 pc.

฿ 463.48

CUSHIONS 1 Piece(s) Same day 55×890 Black 8 Flat 415-7389 90 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Mounting Method
    Pasting Type
  • Material
    Nitrile Rubber (NBR)
  • Accessory
    NA
  • Features
    Impact absorber material with excellent cushioning unlikely to tear. Double-sided tape included.
  • Application
    For pillars and collision-prone spots in factories.
  • Amount Of Content
    1 pc.

Product Description

Safety cushion with excellent cushioning properties.
[Features]
· Absorbs the impact of collision with elasticity as soft as human skin.
· Nitrile rubber material featuring outstanding oil resistance.
[Applications]
· As a cushion to be placed on flat places.

Part Number
TAC-33
TAC-34
TAC-40
TAC-42
TAC-45
TAC-47
TAC-110
TAC-111
TAC-112
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) Color Thickness (mm) Details Type Trusco Code Mass
(g)
Amount Of Content

฿ 430.06

CUSHIONS 1 Piece(s) Same day 55×890 Yellow 8 Flat 415-7362 90 1 pc.

฿ 463.48

CUSHIONS 1 Piece(s) 1 Day(s) 55×890 Light Gray 8 Flat 415-7371 90 1 pc.

฿ 356.28

CUSHIONS 1 Piece(s) Same day 50×400 Yellow 26 Semicircular type 415-7303 85 1 pc.

฿ 344.88

CUSHIONS 1 Piece(s) Same day 50×400 Light Gray 26 Semicircular type 415-7311 85 1 pc.

฿ 473.16

CUSHIONS 1 Piece(s) 12 Day(s) 66×400 Yellow 60 Semicircular type 415-7338 250 1 pc.

฿ 461.76

CUSHIONS 1 Piece(s) 1 Day(s) 66×400 Light Gray 60 Semicircular type 415-7346 250 1 pc.

฿ 356.28

CUSHIONS 1 Piece(s) 1 Day(s) 50×400 Black 26 Semicircular type 415-7320 85 1 pc.

฿ 473.16

CUSHIONS 1 Piece(s) Same day 66×400 Black 60 Semicircular type 415-7354 250 1 pc.

฿ 463.48

CUSHIONS 1 Piece(s) Same day 55×890 Black 8 Flat 415-7389 90 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1