(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cushion (for L Steel, Striped) (TAC-99)

Safety Cushion (for L Steel, Striped) (TAC-99)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T10AC-99
T10AC-100
T10AC-101
T10AC-102
TAC-99
TAC-100-CUS
TAC-101
TAC-102
TAC-132
TAC-133
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width×Length (mm) Color Thickness (mm) Details Type Trusco Code Mass
(g)
Amount Of Content

฿ 6,330.92

CUSHIONS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 55×900 Yellow/Black 18 10 pieces 415-6366 3200 1 Bag (10 pcs.)

฿ 4,542.33

CUSHIONS 1 Pack(s)

10 Pieces Per Package

Same day 37×900 Yellow/Black 9 10 pieces 415-6358 1000 1 Bag (10 pcs.)

฿ 6,319.52

CUSHIONS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 55×900 Green/ White 18 10 pieces 415-6382 3200 1 Bag (10 pcs.)

฿ 4,530.93

CUSHIONS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 37×900 Green/ White 9 10 pieces 415-6374 1000 1 Bag (10 pcs.)

฿ 536.00

CUSHIONS 1 Piece(s) - 10 Day(s) 55×900 Yellow/Black 18 1 pc. 415-6331 320 1 pc.

฿ 404.00

CUSHIONS 1 Piece(s) - 1 Day(s) 37×900 Yellow/Black 9 1 pc. 415-6315 100 1 pc.

฿ 536.00

CUSHIONS 1 Piece(s) - 12 Day(s) 55×900 Green/ White 18 1 pc. 415-6340 320 1 pc.

฿ 404.00

CUSHIONS 1 Piece(s) - 1 Day(s) 37×900 Green/ White 9 1 pc. 415-6323 100 1 pc.

฿ 333.00

CUSHIONS 1 Piece(s) - 10 Day(s) 24×900 Yellow/Black 6 1 pc. 489-6475 50 1 pc.

฿ 333.00

CUSHIONS 1 Piece(s) - 1 Day(s) 24×900 Green/ White 6 1 pc. 489-6483 50 1 pc.

Basic Specifications

Product Description

Impact-absorbing material with excellent cushioning properties.
[Features]
· Absorbs the impact of collision with elasticity as soft as human skin.
· Nitrile rubber material featuring outstanding oil resistance.
[Applications]
· For structures such as pillars, braces and beams as well as machinery corners and other protruding parts.

Part Number
T10AC-99
T10AC-100
T10AC-101
T10AC-102
TAC-99
TAC-100-CUS
TAC-101
TAC-102
TAC-132
TAC-133
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width×Length (mm) Color Thickness (mm) Details Type Trusco Code Mass
(g)
Amount Of Content

฿ 6,330.92

CUSHIONS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 55×900 Yellow/Black 18 10 pieces 415-6366 3200 1 Bag (10 pcs.)

฿ 4,542.33

CUSHIONS 1 Pack(s)

10 Pieces Per Package

Same day 37×900 Yellow/Black 9 10 pieces 415-6358 1000 1 Bag (10 pcs.)

฿ 6,319.52

CUSHIONS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 55×900 Green/ White 18 10 pieces 415-6382 3200 1 Bag (10 pcs.)

฿ 4,530.93

CUSHIONS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 37×900 Green/ White 9 10 pieces 415-6374 1000 1 Bag (10 pcs.)

฿ 536.00

CUSHIONS 1 Piece(s) - 10 Day(s) 55×900 Yellow/Black 18 1 pc. 415-6331 320 1 pc.

฿ 404.00

CUSHIONS 1 Piece(s) - 1 Day(s) 37×900 Yellow/Black 9 1 pc. 415-6315 100 1 pc.

฿ 536.00

CUSHIONS 1 Piece(s) - 12 Day(s) 55×900 Green/ White 18 1 pc. 415-6340 320 1 pc.

฿ 404.00

CUSHIONS 1 Piece(s) - 1 Day(s) 37×900 Green/ White 9 1 pc. 415-6323 100 1 pc.

฿ 333.00

CUSHIONS 1 Piece(s) - 10 Day(s) 24×900 Yellow/Black 6 1 pc. 489-6475 50 1 pc.

฿ 333.00

CUSHIONS 1 Piece(s) - 1 Day(s) 24×900 Green/ White 6 1 pc. 489-6483 50 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hard to tear, it is a shock absorbing material excellent in cushioning properties.
●You can call for attention and at the same time countermeasure the impact absorption in case of collision with the tiger pattern.

Usage

●For pillars and parts that are easily bumped in the factory.

Specification

●Mounting Method: Paste type(double-sided tape included)

Materials

●Nitrile Rubber(NBR)