(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cushion, Round, Striped) (TAC-290MYB)

Safety Cushion, Round, Striped) (TAC-290MYB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-290MYB
TAC-370MYB
TAC-600MYB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness (mm) Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 449.00

CUSHIONS 1 Piece(s) 12 Day(s) 6 17 29 4989999333619 489-6491 110 1 pc.

฿ 449.00

CUSHIONS 1 Piece(s) 10 Day(s) 5 27 37 4989999333602 489-6505 115 1 pc.

฿ 679.00

CUSHIONS 1 Piece(s) Same day 5 50 60 4989999035421 374-7662 140 1 pc.

Basic Specifications

  • Product Type
    Pipe Type Cushion
  • Color
    Yellow/Black
  • Mounting Method
    Pasting Type
  • Material
    Nitrile Rubber (NBR)
  • Accessory
    NA
  • Length(mm)
    900
  • Features
    It is a shock-absorbing material resistant to tearing with high cushioning characteristics. Its yellow-and-black pattern attracts attention while providing cushioning characteristics against unexpected collision.
  • Application
    For safety measures and alerts of single pipe.
  • Specifications
    Double-sided tape sold as an option
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Impact absorber material with excellent cushioning unlikely to tear.
· Yellow-and-black pattern attracts attention while providing cushioning characteristics against unexpected collisions.
[Applications]
· For safety measures and alerts of single pipe.

Part Number
TAC-290MYB
TAC-370MYB
TAC-600MYB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness (mm) Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 449.00

CUSHIONS 1 Piece(s) 12 Day(s) 6 17 29 4989999333619 489-6491 110 1 pc.

฿ 449.00

CUSHIONS 1 Piece(s) 10 Day(s) 5 27 37 4989999333602 489-6505 115 1 pc.

฿ 679.00

CUSHIONS 1 Piece(s) Same day 5 50 60 4989999035421 374-7662 140 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hard to tear, it is a shock absorbing material excellent in cushioning properties.
●You can call for attention and at the same time countermeasure the impact absorption in case of collision with the tiger pattern.

Usage

●Safety measures for single pipe pipes, aroused.

Specification

●Color:Yellow/Black
●Length(m):0.9
●Mounting Method: Paste Type(double sided tape sold separately)

Materials

●Nitrile Rubber(NBR)