(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Safety Cushion (TASC-2001)

Soft Safety Cushion (TASC-2001)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TASC-1001
TASC-2001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 580.28

CUSHIONS 1 Piece(s) 1 Day(s) 100×1000 374-7671 90 1 pc.

฿ 1,078.06

CUSHIONS 1 Piece(s) 1 Day(s) 200×1000 374-7689 180 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Color
    Yellow/Black
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Thickness (mm)
    30
  • Accessory
    NA
  • Other materials
    Foam Urethane/Adhesive: Acrylic
  • Specifications
    With release-paper
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Thicker than conventional tiger-pattern cushions to even absorb strong impacts.
· Cushion section is made of soft urethane so can also be mounted on curved surfaces.
· Can be cut with a cutter.
[Applications]
· For pillars and H-beam steel in factories and warehouses.
· For protective material for vehicles like forklifts.
[Material]
· Foam Urethane, Adhesive: Acrylic

Part Number
TASC-1001
TASC-2001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 580.28

CUSHIONS 1 Piece(s) 1 Day(s) 100×1000 374-7671 90 1 pc.

฿ 1,078.06

CUSHIONS 1 Piece(s) 1 Day(s) 200×1000 374-7689 180 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1