(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cushion Yellow/Black (TSC-1001)

Safety Cushion Yellow/Black (TSC-1001)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSC-1001
TSC-2001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 166.00

CUSHIONS 1 Piece(s) Same day 100×1000 329-2266 60 1 pc.

฿ 333.00

CUSHIONS 1 Piece(s) Same day 200×1000 329-2274 120 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Color
    Yellow/Black
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Thickness (mm)
    5
  • Accessory
    NA
  • Other materials
    EPDM Rubber Sponge/PVC/Acrylic Adhesive
  • Features
    Uses a special material "Rubber Sponge R" with excellent weather resistance. With suitable cushioning , so suitable for cushioning corners with edges. Can be cut with a cutter.
  • Application
    For danger markings and prevention of scratches on cars at parking lots.
  • Specifications
    With release-paper
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses a special material "Rubber Sponge®" with excellent weather resistance.
· With suitable cushioning, suitable for cushioning corners with edges.
· Can be cut with a cutter.
[Applications]
· For danger markings and prevention of scratches on cars at parking lots.

Part Number
TSC-1001
TSC-2001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 166.00

CUSHIONS 1 Piece(s) Same day 100×1000 329-2266 60 1 pc.

฿ 333.00

CUSHIONS 1 Piece(s) Same day 200×1000 329-2274 120 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in Weather Resistance, Since it uses Special Raw Material [GomusupoR]

Specification

●Color:Yellow/Black
●Thickness(mm):5
●Mounting Method: Paste type(with flaking paper)

Materials

●EPDM Rubber Sponge, Polyvinyl Chloride(PVC)
●Adhesive: Acrylics