(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Type Corner Bumper (TO-203W)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TO-203B
TO-203TK
TO-203W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Material Details Type Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 272.00

CUSHION TAPES 8 Piece(s) 5 Day(s) Black Natural Rubber Bumper 38 282-5082 263 1 pc.

฿ 60.00

CUSHION TAPES 1 Piece(s) 12 Day(s) Silver Stainless steel (SUS430) Bumper Rubber Stop 10 282-5180 13 1 pc.

฿ 530.00

CUSHION TAPES 1 Piece(s) 1 Day(s) White Natural Rubber Bumper 38 282-5091 279 1 pc.

Basic Specifications

Product Description

Cushioning rubber to protect corners.
[Features]
· Screw-in product.
· Effective in preventing damage to wagon corners and wall surfaces.
[Applications]
· Can be used as cushioning when attached to corners of hand trucks or mobile equipment.
· Use with L-shaped corner bumper end stoppers (TO-203TK) as cushioning for corners of hand trucks etc.

Part Number
TO-203B
TO-203TK
TO-203W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Material Details Type Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 272.00

CUSHION TAPES 8 Piece(s) 5 Day(s) Black Natural Rubber Bumper 38 282-5082 263 1 pc.

฿ 60.00

CUSHION TAPES 1 Piece(s) 12 Day(s) Silver Stainless steel (SUS430) Bumper Rubber Stop 10 282-5180 13 1 pc.

฿ 530.00

CUSHION TAPES 1 Piece(s) 1 Day(s) White Natural Rubber Bumper 38 282-5091 279 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Cushion rubber for dolly and mobile equipment in general.
●L type corner bumper as a cushion of a corner of a dolly used together with a rubber stopper(TO-203TK).

Specification

●W x L(mm):151 x 151
●SPQ(piece):1
●Mounting Method: Screw Lock (screw sold separately)

Warning

●Screws are not included as an accessory.