(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mina Keeper (K160)

Mina Keeper (K160)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K120
K160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length (mm) Thickness (mm) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 409.00

CUSHIONS 25 Piece(s) 12 Day(s) 120×1700 75 4523767203010 175-9353 240 1 pc.

฿ 432.00

CUSHIONS 25 Piece(s) 12 Day(s) 160×1700 105 4523767203027 175-9361 280 1 pc.

Basic Specifications

  • Product Model
    Other Cushions
  • Color
    Orange
  • Mounting Method
    Winding Type
  • Material
    Polyethylene (PE)
  • Accessories
    None
  • Features
    Because it is foamed, it is extremely lightweight and shock-resistant. With appropriate elasticity, the shape makes it easy to fit in and difficult to come off. Easy to cut with a box cutter or scissors to suit the location of use. Securely fastened with no need for tape.
  • Use
    H steel, pole, and other safety measures.
  • Amount Of Content
    1 pc.

Product Description

Foam construction, so it is very light with superior impact resistance. Moderately resilient, with a shape that makes it easy to insert and difficult to dislodge. Cuts easily with a cutter or scissors to fit the location where it is to be used. Fits in place firmly without using tape, etc. Safety measures for steel H beams and poles, etc.

Part Number
K120
K160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length (mm) Thickness (mm) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 409.00

CUSHIONS 25 Piece(s) 12 Day(s) 120×1700 75 4523767203010 175-9353 240 1 pc.

฿ 432.00

CUSHIONS 25 Piece(s) 12 Day(s) 160×1700 105 4523767203027 175-9361 280 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1