(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trim Seal (Side-Attached Tube Type) (3100-B-3X32AT-L5)

Trim Seal (Side-Attached Tube Type) (3100-B-3X32AT-L5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3100-B-3X16AT-L1
3100-B-3X16AT-L5
3100-B-3X32AT-L1
3100-B-3X32AT-L5
3100-B-3X48AT-L1
3100-B-3X48AT-L5
3100-B-3X64AT-L1
3100-B-3X64AT-L5
4100-B-3X16AT-L1
4100-B-3X16AT-L5
4100-B-3X32AT-L1
4100-B-3X32AT-L5
4100-B-3X48AT-L1
4100-B-3X48AT-L5
4100-B-3X64AT-L1
4100-B-3X64AT-L5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
A
(mm)
B
(mm)
G
(mm)
t
(mm)
r
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 869.00

CUSHIONS 1 Piece(s) 12 Day(s) 1000 6.0 14.5 15.4 1.6 3.0 421-0140 119 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 14 Day(s) 5000 6.0 14.5 15.4 1.6 3.0 421-0158 595 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 7.6 14.0 17.0 3.2 3.8 421-0182 116 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 7.6 14.0 17.0 3.2 3.8 421-0191 580 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 9.2 13.3 18.6 4.8 3.6 421-0221 118 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 12 Day(s) 5000 9.2 13.3 18.6 4.8 3.6 421-0239 590 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 10.8 12.7 20.2 6.4 3.6 421-0263 122 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 10.8 12.7 20.2 6.4 3.6 421-0271 610 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 12 Day(s) 1000 6.0 14.5 17.0 1.6 3.0 421-0301 120 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 14 Day(s) 5000 6.0 14.5 17.0 1.6 3.0 421-0310 600 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 7.6 14.0 18.6 3.2 3.8 421-0344 122 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 7.6 14.0 18.6 3.2 3.8 421-0352 610 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 9.2 13.3 20.2 4.8 3.6 421-0387 122 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 9.2 13.3 20.2 4.8 3.6 421-0395 610 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 10.8 12.7 21.8 6.4 3.6 421-0425 125 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 10.8 12.7 21.8 6.4 3.6 421-0433 625 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Mounting Method
    Plug-In Type
  • Material
    Thermoplastic Elastomer (TPE)
  • Accessory
    NA
  • C(mm)
    2.2
  • Features
    The door uses cushion material and anti-dust measures. Installation can be performed without the use of adhesives.
  • Application
    The door uses cushion material and anti-dust measures.
  • Material Details
    Main unit: thermoplastic elastomer (TPE)/core metal: aluminum (A5052)/tube: EPDM
  • Amount Of Content
    1 pc.

Product Description

Ideal for door cushion materials and anti-dust measures. Can be mounted without using an adhesive. For door cushion material and anti-dust measures.

Part Number
3100-B-3X16AT-L1
3100-B-3X16AT-L5
3100-B-3X32AT-L1
3100-B-3X32AT-L5
3100-B-3X48AT-L1
3100-B-3X48AT-L5
3100-B-3X64AT-L1
3100-B-3X64AT-L5
4100-B-3X16AT-L1
4100-B-3X16AT-L5
4100-B-3X32AT-L1
4100-B-3X32AT-L5
4100-B-3X48AT-L1
4100-B-3X48AT-L5
4100-B-3X64AT-L1
4100-B-3X64AT-L5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
A
(mm)
B
(mm)
G
(mm)
t
(mm)
r
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 869.00

CUSHIONS 1 Piece(s) 12 Day(s) 1000 6.0 14.5 15.4 1.6 3.0 421-0140 119 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 14 Day(s) 5000 6.0 14.5 15.4 1.6 3.0 421-0158 595 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 7.6 14.0 17.0 3.2 3.8 421-0182 116 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 7.6 14.0 17.0 3.2 3.8 421-0191 580 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 9.2 13.3 18.6 4.8 3.6 421-0221 118 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 12 Day(s) 5000 9.2 13.3 18.6 4.8 3.6 421-0239 590 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 10.8 12.7 20.2 6.4 3.6 421-0263 122 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 10.8 12.7 20.2 6.4 3.6 421-0271 610 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 12 Day(s) 1000 6.0 14.5 17.0 1.6 3.0 421-0301 120 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 14 Day(s) 5000 6.0 14.5 17.0 1.6 3.0 421-0310 600 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 7.6 14.0 18.6 3.2 3.8 421-0344 122 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 7.6 14.0 18.6 3.2 3.8 421-0352 610 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 9.2 13.3 20.2 4.8 3.6 421-0387 122 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 9.2 13.3 20.2 4.8 3.6 421-0395 610 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 10.8 12.7 21.8 6.4 3.6 421-0425 125 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 10.8 12.7 21.8 6.4 3.6 421-0433 625 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1