(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trim Seal (Top-Attached Tube Type) (3100-B-3X16CT-L5)

Trim Seal (Top-Attached Tube Type) (3100-B-3X16CT-L5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3100-B-3X16CT-L1
3100-B-3X16CT-L5
3100-B-3X32CT-L1
3100-B-3X32CT-L5
3100-B-3X48CT-L1
3100-B-3X48CT-L5
3100-B-3X64CT-L1
3100-B-3X64CT-L5
4100-B-3X16CT-L1
4100-B-3X16CT-L5
4100-B-3X32CT-L1
4100-B-3X32CT-L5
4100-B-3X48CT-L1
4100-B-3X48CT-L5
4100-B-3X64CT-L1
4100-B-3X64CT-L5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
A
(mm)
B
(mm)
H
(mm)
t
(mm)
r
(mm)
Specifications Trusco Code Mass
(g)
Amount Of Content

฿ 869.00

CUSHIONS 1 Piece(s) 14 Day(s) 1000 6.0 14.5 23.9 1.6 3.0 3100-CT Series 421-0166 115 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 12 Day(s) 5000 6.0 14.5 23.9 1.6 3.0 3100-CT Series 421-0174 575 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 7.6 14.0 23.4 3.2 3.8 3100-CT Series 421-0204 119 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 14 Day(s) 5000 7.6 14.0 23.4 3.2 3.8 3100-CT Series 421-0212 595 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 9.2 13.3 22.7 4.8 3.6 3100-CT Series 421-0247 119 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 12 Day(s) 5000 9.2 13.3 22.7 4.8 3.6 3100-CT Series 421-0255 595 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 10.8 12.7 22.1 6.4 3.6 3100-CT Series 421-0280 116 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 14 Day(s) 5000 10.8 12.7 22.1 6.4 3.6 3100-CT Series 421-0298 580 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 14 Day(s) 1000 6.0 14.5 23.9 1.6 3.0 4100-CT Series 421-0328 121 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 14 Day(s) 5000 6.0 14.5 23.9 1.6 3.0 4100-CT Series 421-0336 605 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 7.6 14.0 23.4 3.2 3.8 4100-CT Series 421-0361 121 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 7.6 14.0 23.4 3.2 3.8 4100-CT Series 421-0379 605 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 14 Day(s) 1000 9.2 13.3 22.7 4.8 3.6 4100-CT Series 421-0409 122 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 9.2 13.3 22.7 4.8 3.6 4100-CT Series 421-0417 610 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 10.8 12.7 22.1 6.4 3.6 4100-CT Series 421-0441 123 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 10.8 12.7 22.1 6.4 3.6 4100-CT Series 421-0450 615 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Mounting Method
    Plug-In Type
  • Material
    Thermoplastic Elastomer (TPE)
  • Accessory
    NA
  • C(mm)
    2.2
  • Features
    The door uses cushion material and anti-dust measures. Installation can be performed without the use of adhesives.
  • Application
    The door uses cushion material and anti-dust measures.
  • Material Details
    Main unit: thermoplastic elastomer (TPE)/core metal: aluminum (A5052)/tube: EPDM
  • Amount Of Content
    1 pc.

Product Description

Ideal for door cushion materials and anti-dust measures. Can be mounted without using an adhesive. For door cushion material and anti-dust measures.

Part Number
3100-B-3X16CT-L1
3100-B-3X16CT-L5
3100-B-3X32CT-L1
3100-B-3X32CT-L5
3100-B-3X48CT-L1
3100-B-3X48CT-L5
3100-B-3X64CT-L1
3100-B-3X64CT-L5
4100-B-3X16CT-L1
4100-B-3X16CT-L5
4100-B-3X32CT-L1
4100-B-3X32CT-L5
4100-B-3X48CT-L1
4100-B-3X48CT-L5
4100-B-3X64CT-L1
4100-B-3X64CT-L5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
A
(mm)
B
(mm)
H
(mm)
t
(mm)
r
(mm)
Specifications Trusco Code Mass
(g)
Amount Of Content

฿ 869.00

CUSHIONS 1 Piece(s) 14 Day(s) 1000 6.0 14.5 23.9 1.6 3.0 3100-CT Series 421-0166 115 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 12 Day(s) 5000 6.0 14.5 23.9 1.6 3.0 3100-CT Series 421-0174 575 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 7.6 14.0 23.4 3.2 3.8 3100-CT Series 421-0204 119 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 14 Day(s) 5000 7.6 14.0 23.4 3.2 3.8 3100-CT Series 421-0212 595 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 9.2 13.3 22.7 4.8 3.6 3100-CT Series 421-0247 119 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 12 Day(s) 5000 9.2 13.3 22.7 4.8 3.6 3100-CT Series 421-0255 595 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 10.8 12.7 22.1 6.4 3.6 3100-CT Series 421-0280 116 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 14 Day(s) 5000 10.8 12.7 22.1 6.4 3.6 3100-CT Series 421-0298 580 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 14 Day(s) 1000 6.0 14.5 23.9 1.6 3.0 4100-CT Series 421-0328 121 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 14 Day(s) 5000 6.0 14.5 23.9 1.6 3.0 4100-CT Series 421-0336 605 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 7.6 14.0 23.4 3.2 3.8 4100-CT Series 421-0361 121 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 7.6 14.0 23.4 3.2 3.8 4100-CT Series 421-0379 605 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 14 Day(s) 1000 9.2 13.3 22.7 4.8 3.6 4100-CT Series 421-0409 122 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 9.2 13.3 22.7 4.8 3.6 4100-CT Series 421-0417 610 1 pc.

฿ 869.00

CUSHIONS 1 Piece(s) 19 Day(s) 1000 10.8 12.7 22.1 6.4 3.6 4100-CT Series 421-0441 123 1 pc.

฿ 4,341.00

CUSHIONS 1 Piece(s) 19 Day(s) 5000 10.8 12.7 22.1 6.4 3.6 4100-CT Series 421-0450 615 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1