(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Width × Length (mm) | Color | Mounting Method | Material | Thickness (mm) | Length x Width x Height (mm) | Accessory | Details Type | Length (mm) |
Internal Diameter (mm) |
Outer Diameter (mm) |
Vertical (mm) |
Horizontal (mm) |
Height (mm) |
Color Details | Slit width (mm) |
Trusco Code | Features | Application | Mounting details | Accessory | Inside Width (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,272.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Corner Type Cushion | 40 x 1,000 | Yellow/Black | Pasting Type | Foam Urethane | - | - | NA | BP1 Type | - | - | - | - | - | - | - | - | 366-0281 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 460 | ||
฿ 2,272.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Corner Type Cushion | - | Yellow/Black | Pasting Type | Foam Urethane | 7 | - | NA | BP2 Type | 1000 | - | - | 26 | 26 | - | - | - | 366-0290 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 260 | ||
฿ 2,627.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Corner Type Cushion | - | Yellow/Black | Pasting Type | Foam Urethane | 12 | - | NA | BP3 Type | 1000 | - | - | 47 | 47 | - | - | - | 366-0303 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 550 | ||
฿ 2,493.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Sheet type cushion | 40 x 1,000 | Yellow/Black | Pasting Type | Foam Urethane | 30 | - | NA | BP4 Type | - | - | - | - | - | - | - | - | 366-0311 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 640 | ||
฿ 2,716.00 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | Sheet type cushion | 50 x 1000 | Yellow/Black | Pasting Type | Foam Urethane | 20 | - | NA | BP5 Type | - | - | - | - | - | - | - | - | 366-0320 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 700 | ||
฿ 2,227.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Sheet type cushion | 40 x 1,000 | Yellow/Black | Pasting Type | Foam Urethane | 11 | - | NA | BP6 Type | - | - | - | - | - | - | - | - | 366-0338 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 350 | ||
฿ 2,405.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Pipe Type Cushion | 40 x 1,000 | Yellow/Black | Plug-In Type | Foam Urethane | - | - | NA | BP7 Type | - | - | - | - | - | - | - | 8 | 366-0346 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 620 | ||
฿ 2,405.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Pipe Type Cushion | 26 x 1,000 | Yellow/Black | Plug-In Type | Foam Urethane | - | - | NA | BP8 Type | - | - | - | - | - | 30 | - | 8 | 366-0354 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 470 | ||
฿ 3,284.14 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | Pipe Type Cushion | - | Yellow/Black | Pasting Type | Foam Urethane | 10 | - | NA | BP9 Type | 1000 | 15 | 25 | - | - | - | - | - | 366-0362 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 470 | ||
฿ 1,292.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Corner Type Cushion | - | Black | Pasting Type | Foam Urethane | - | 65 x 65 x 65 | NA | For BP1 Type Corners | - | - | - | - | - | - | - | - | 366-0231 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 50 | ||
฿ 1,247.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Corner Type Cushion | - | Black | Pasting Type | Foam Urethane | - | 45 x 45 x 25 | NA | For BP2 Type Corners | - | - | - | - | - | - | - | - | 366-0249 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 20 | ||
฿ 1,292.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Corner Type Cushion | - | Black | Pasting Type | Foam Urethane | - | 45 x 45 x 45 | NA | For BP2 Type Corners | - | - | - | - | - | - | - | - | 366-0257 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 20 | ||
฿ 1,603.00 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | Corner Type Cushion | - | Black | Pasting Type | Foam Urethane | - | 60 x 60 x 45 | NA | For BP3 Type Corners | - | - | - | - | - | - | - | - | 366-0265 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 70 | ||
฿ 1,693.00 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | Corner Type Cushion | - | Black | Pasting Type | Foam Urethane | - | 60 x 60 x 60 | NA | For BP3 Type Corners | - | - | - | - | - | - | - | - | 366-0273 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 80 | ||
฿ 3,609.73 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | - | 62×1000 | Yellow/Black | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4453 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | 800 | ||
฿ 3,651.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | - | 63×1000 | Yellow/Black | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4461 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | - | ||
฿ 3,901.31 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 70×1000 | Yellow/Black | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4470 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | 1000 | ||
฿ 4,319.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | - | 70×1000 | Yellow/Black | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4488 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | 600 | ||
฿ 6,672.50 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | - | 62×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4496 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | 1000 | ||
฿ 6,424.91 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | - | 63×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4500 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | - | ||
฿ 6,788.12 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 70×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4518 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | 1200 | ||
฿ 7,706.84 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 62×1000 | Yellow/Black | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4526 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | Metal Type | Mounting bracket included | - | - | ||
฿ 7,503.24 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | - | 63×1000 | Yellow/Black | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4534 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | Metal Type | Mounting bracket included | - | - | ||
฿ 7,943.11 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | - | 70×1000 | Yellow/Black | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4542 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | Metal Type | Mounting bracket included | - | 1600 | ||
฿ 10,714.29 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 62×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4551 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | - | ||
฿ 10,494.36 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 63×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4569 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | Double-sided tape included | Metal Type | Mounting bracket included | - | ||
฿ 10,802.27 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 70×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4577 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | Double-sided tape included | Metal Type | Mounting bracket included | 1600 |
Made of foamed urethane with excellent durability and impact resistance. PVC film coating with excellent oil resistance and water proofing. For preventing accidents in construction sites and factories.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Width × Length (mm) | Color | Mounting Method | Material | Thickness (mm) | Length x Width x Height (mm) | Accessory | Details Type | Length (mm) |
Internal Diameter (mm) |
Outer Diameter (mm) |
Vertical (mm) |
Horizontal (mm) |
Height (mm) |
Color Details | Slit width (mm) |
Trusco Code | Features | Application | Mounting details | Accessory | Inside Width (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,272.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Corner Type Cushion | 40 x 1,000 | Yellow/Black | Pasting Type | Foam Urethane | - | - | NA | BP1 Type | - | - | - | - | - | - | - | - | 366-0281 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 460 | ||
฿ 2,272.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Corner Type Cushion | - | Yellow/Black | Pasting Type | Foam Urethane | 7 | - | NA | BP2 Type | 1000 | - | - | 26 | 26 | - | - | - | 366-0290 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 260 | ||
฿ 2,627.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Corner Type Cushion | - | Yellow/Black | Pasting Type | Foam Urethane | 12 | - | NA | BP3 Type | 1000 | - | - | 47 | 47 | - | - | - | 366-0303 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 550 | ||
฿ 2,493.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Sheet type cushion | 40 x 1,000 | Yellow/Black | Pasting Type | Foam Urethane | 30 | - | NA | BP4 Type | - | - | - | - | - | - | - | - | 366-0311 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 640 | ||
฿ 2,716.00 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | Sheet type cushion | 50 x 1000 | Yellow/Black | Pasting Type | Foam Urethane | 20 | - | NA | BP5 Type | - | - | - | - | - | - | - | - | 366-0320 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 700 | ||
฿ 2,227.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Sheet type cushion | 40 x 1,000 | Yellow/Black | Pasting Type | Foam Urethane | 11 | - | NA | BP6 Type | - | - | - | - | - | - | - | - | 366-0338 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 350 | ||
฿ 2,405.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Pipe Type Cushion | 40 x 1,000 | Yellow/Black | Plug-In Type | Foam Urethane | - | - | NA | BP7 Type | - | - | - | - | - | - | - | 8 | 366-0346 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 620 | ||
฿ 2,405.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Pipe Type Cushion | 26 x 1,000 | Yellow/Black | Plug-In Type | Foam Urethane | - | - | NA | BP8 Type | - | - | - | - | - | 30 | - | 8 | 366-0354 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 470 | ||
฿ 3,284.14 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | Pipe Type Cushion | - | Yellow/Black | Pasting Type | Foam Urethane | 10 | - | NA | BP9 Type | 1000 | 15 | 25 | - | - | - | - | - | 366-0362 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 470 | ||
฿ 1,292.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Corner Type Cushion | - | Black | Pasting Type | Foam Urethane | - | 65 x 65 x 65 | NA | For BP1 Type Corners | - | - | - | - | - | - | - | - | 366-0231 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 50 | ||
฿ 1,247.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | Corner Type Cushion | - | Black | Pasting Type | Foam Urethane | - | 45 x 45 x 25 | NA | For BP2 Type Corners | - | - | - | - | - | - | - | - | 366-0249 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 20 | ||
฿ 1,292.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | Corner Type Cushion | - | Black | Pasting Type | Foam Urethane | - | 45 x 45 x 45 | NA | For BP2 Type Corners | - | - | - | - | - | - | - | - | 366-0257 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 20 | ||
฿ 1,603.00 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | Corner Type Cushion | - | Black | Pasting Type | Foam Urethane | - | 60 x 60 x 45 | NA | For BP3 Type Corners | - | - | - | - | - | - | - | - | 366-0265 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 70 | ||
฿ 1,693.00 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | Corner Type Cushion | - | Black | Pasting Type | Foam Urethane | - | 60 x 60 x 60 | NA | For BP3 Type Corners | - | - | - | - | - | - | - | - | 366-0273 | Made of polyurethane foam with excellent durability and impact resistance. PVC film coating with excellent oil and water resistance. | To prevent hazards in construction sites and factories. | - | - | - | 80 | ||
฿ 3,609.73 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | - | 62×1000 | Yellow/Black | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4453 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | 800 | ||
฿ 3,651.00 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | - | 63×1000 | Yellow/Black | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4461 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | - | ||
฿ 3,901.31 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 70×1000 | Yellow/Black | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4470 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | 1000 | ||
฿ 4,319.00 |
CUSHIONS | 1 Piece(s) | 10 Day(s) | - | 70×1000 | Yellow/Black | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4488 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | 600 | ||
฿ 6,672.50 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | - | 62×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4496 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | 1000 | ||
฿ 6,424.91 |
CUSHIONS | 1 Piece(s) | 14 Day(s) | - | 63×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4500 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | - | ||
฿ 6,788.12 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 70×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4518 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | 1200 | ||
฿ 7,706.84 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 62×1000 | Yellow/Black | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4526 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | Metal Type | Mounting bracket included | - | - | ||
฿ 7,503.24 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | - | 63×1000 | Yellow/Black | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4534 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | Metal Type | Mounting bracket included | - | - | ||
฿ 7,943.11 |
CUSHIONS | 1 Piece(s) | 12 Day(s) | - | 70×1000 | Yellow/Black | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | 759-4542 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | Metal Type | Mounting bracket included | - | 1600 | ||
฿ 10,714.29 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 62×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4551 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | - | Double-sided tape included | - | - | ||
฿ 10,494.36 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 63×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4569 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | Double-sided tape included | Metal Type | Mounting bracket included | - | ||
฿ 10,802.27 |
CUSHIONS | 1 Piece(s) | 19 Day(s) | - | 70×1000 | Red/White | Pasting Type | - | - | - | - | - | - | - | - | - | - | - | Red/White (Reflective) | - | 759-4577 | Made of urethane foam that features outstanding durability and shock resistance. A PVC film coating that features outstanding oil resistance and water resistance. | For hazard prevention at construction sites and factories. | Double-sided tape included | Metal Type | Mounting bracket included | 1600 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?