- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Round Covering, Takechiyo Round
Specifications of YH001
-
- Product Type
- Other Cushions
-
- Width × Length (mm)
- 80~120×1700
-
- Color
- Green
-
- Mounting Method
- Winding Type
-
- Material
- Polyethylene (PE)
-
- Thickness (mm)
- 8
-
- Accessory
- None
-
- Trusco Code
- 355-4619
-
- Features
- Has a restoring force which means that it can be squeezed again and again by hand. Cutting is made easy with the cutter.
-
- Use
- For protection of column, single pipe, etc.
-
- Mass(g)
- 140
-
- Amount Of Content
- 1 Bag (2 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 653.34
|
CUSHIONS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
10 Day(s)
|
1 Bag (2 pcs.) |
Basic Specifications
-
- Product Type
- Other Cushions
-
- Width × Length (mm)
- 80~120×1700
-
- Color
- Green
-
- Mounting Method
- Winding Type
-
- Material
- Polyethylene (PE)
-
- Thickness (mm)
- 8
-
- Accessory
- None
-
- Trusco Code
- 355-4619
-
- Features
- Has a restoring force which means that it can be squeezed again and again by hand. Cutting is made easy with the cutter.
-
- Use
- For protection of column, single pipe, etc.
-
- Mass(g)
- 140
-
- Amount Of Content
- 1 Bag (2 pcs.)
Product Description
[Features]
· Resilient, so it can be reshaped by hand and used repeatedly.
· Cuts easily with a cutter.
[Applications]
· Covering tubes and pillars, etc.
Specifications of YH001
-
- Product Type
- Other Cushions
-
- Width × Length (mm)
- 80~120×1700
-
- Color
- Green
-
- Mounting Method
- Winding Type
-
- Material
- Polyethylene (PE)
-
- Thickness (mm)
- 8
-
- Accessory
- None
-
- Trusco Code
- 355-4619
-
- Features
- Has a restoring force which means that it can be squeezed again and again by hand. Cutting is made easy with the cutter.
-
- Use
- For protection of column, single pipe, etc.
-
- Mass(g)
- 140
-
- Amount Of Content
- 1 Bag (2 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 653.34
|
CUSHIONS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
10 Day(s)
|
1 Bag (2 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?