(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Frame Covering Material UFO (YH007)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YH007
YH008
YH010
YH011
YH012
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width × Length (mm) Color Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 651.79

CUSHIONS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 100~180×1700 Green 9 355-4627 130 1 Bag (2 pcs.)

฿ 669.66

CUSHIONS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 100~180×1800 Blue 9 355-4635 140 1 Bag (2 pcs.)

฿ 579.49

CUSHIONS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 80~120×1700 Green 8 355-4643 120 1 Bag (2 pcs.)

฿ 1,010.19

CUSHIONS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 100~180×2000 Blue 9 355-4651 160 1 Bag (2 pcs.)

฿ 1,010.19

CUSHIONS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 100~180×2000 Green 9 355-4660 160 1 Bag (2 pcs.)

Basic Specifications

  • Product Type
    Other Cushions
  • Mounting Method
    Winding Type
  • Material
    Polyethylene (PE)
  • Accessory
    None
  • Features
    Soft foam polyethylene can safely cure various parts. Resilient and can be used repeatedly. Can be easily cut with a cutter. One-touch construction means that it is unnecessary to stop the tape, and can be used easily.
  • Use
    For a hazardous spot such as column, single pipe, hard steel, etc.
  • Amount Of Content
    1 Bag (2 pcs.)

Product Description

Cushion with cushioning and workability that allows safe and easy construction of handrails, pillars, single pipes, etc.
[Features]
·It is easy to cut and half cut and can be used in various places.
·Excellent holding power allows curing without the need for tape.
·It's more flexible than PVC, so even if you drop it, it won't damage the floor or break the product itself.
·It fits the opening frame even without tape.
·It can also be used as a curing material for cloth foundations.

Part Number
YH007
YH008
YH010
YH011
YH012
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width × Length (mm) Color Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 651.79

CUSHIONS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 100~180×1700 Green 9 355-4627 130 1 Bag (2 pcs.)

฿ 669.66

CUSHIONS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 100~180×1800 Blue 9 355-4635 140 1 Bag (2 pcs.)

฿ 579.49

CUSHIONS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 80~120×1700 Green 8 355-4643 120 1 Bag (2 pcs.)

฿ 1,010.19

CUSHIONS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 100~180×2000 Blue 9 355-4651 160 1 Bag (2 pcs.)

฿ 1,010.19

CUSHIONS 1 Pack(s)

2 Pieces Per Package

10 Day(s) 100~180×2000 Green 9 355-4660 160 1 Bag (2 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1