(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reflective Cushioning Type (HTR1001)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HTR1001
HTR1002
HTR2001
HTR2002
HTR-100-1-8T
HTR-100-2-8T
HTR-200-1-8T
HTR-200-2-8T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width × Length (mm) Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 580.00

CUSHIONS 1 Piece(s) 1 Day(s) 100×1000 5 281-4790 60 1 pc.

฿ 1,153.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×2000 5 281-4811 120 1 pc.

฿ 1,153.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 5 281-4803 120 1 pc.

฿ 2,305.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×2000 5 281-4820 240 1 pc.

฿ 743.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×1000 8 377-7278 70 1 pc.

฿ 1,385.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×2000 8 377-7286 140 1 pc.

฿ 1,385.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 8 377-7294 140 1 pc.

฿ 2,774.00

CUSHIONS 1 Piece(s) 12 Day(s) 200×2000 8 377-7308 280 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Color
    Yellow / Black
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Accessory
    None
  • Other Material
    Base Material: Reflective Polyethylene Film, Urethane Foam; Adhesive: Acrylic
  • Features
    Reliably and accurately retro-reflects projected light. Has a danger marking function and protective cushion effects.
  • Use
    For hazard warnings and protection at manufacturing plants, warehouses and worksites.
  • Specifications
    With release paper
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Retroreflects projected light reliably and accurately.
· Has both danger marking and protective cushioning properties.
[Applications]
· Danger marking/protection in factories, warehouses or work sites.

Part Number
HTR1001
HTR1002
HTR2001
HTR2002
HTR-100-1-8T
HTR-100-2-8T
HTR-200-1-8T
HTR-200-2-8T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width × Length (mm) Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 580.00

CUSHIONS 1 Piece(s) 1 Day(s) 100×1000 5 281-4790 60 1 pc.

฿ 1,153.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×2000 5 281-4811 120 1 pc.

฿ 1,153.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 5 281-4803 120 1 pc.

฿ 2,305.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×2000 5 281-4820 240 1 pc.

฿ 743.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×1000 8 377-7278 70 1 pc.

฿ 1,385.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×2000 8 377-7286 140 1 pc.

฿ 1,385.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 8 377-7294 140 1 pc.

฿ 2,774.00

CUSHIONS 1 Piece(s) 12 Day(s) 200×2000 8 377-7308 280 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1