(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Protector (Red/White)

Pipe Protector (Red/White)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 415.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GW-13
GW-40
GW-50
RW-13
RW-40
RW-50
YB-13
YB-40
YB-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Inner Diameter
(mm)
Major Diameter
(mm)
Trusco Code Specifications Mass
(g)
Amount Of Content

฿ 415.49

CUSHIONS 1 Piece(s) 5 Day(s) Green / White 18 38 326-1328 Safety marking showing safety status. With release paper. 60 1 pc.

฿ 885.71

CUSHIONS 1 Piece(s) 19 Day(s) Green / White 49 69 326-1336 Safety marking showing safety status. With release paper. 100 1 pc.

฿ 913.06

CUSHIONS 1 Piece(s) 14 Day(s) Green / White 61 81 326-1344 Safety marking showing safety status. With release paper. 120 1 pc.

฿ 415.49

CUSHIONS 1 Piece(s) 10 Day(s) Red / White 18 38 326-1352 Safety marking indicating the position of the prohibited area or fire protection facilities. With sticker, release paper. 60 1 pc.

฿ 885.71

CUSHIONS 1 Piece(s) 10 Day(s) Red / White 49 69 326-1361 Safety marking indicating the position of the prohibited area or fire protection facilities. With sticker, release paper. 100 1 pc.

฿ 913.06

CUSHIONS 1 Piece(s) 10 Day(s) Red / White 61 81 326-1379 Safety marking indicating the position of the prohibited area or fire protection facilities. With sticker, release paper. 120 1 pc.

฿ 434.64

CUSHIONS 1 Piece(s) 10 Day(s) Yellow / Black 18 38 326-1387 Safety warning marking for dangerous areas. With release-paper. 60 1 pc.

฿ 885.71

CUSHIONS 1 Piece(s) 10 Day(s) Yellow / Black 49 69 326-2065 Safety warning marking for dangerous areas. With release-paper. 100 1 pc.

฿ 952.93

฿ 516.30

CUSHIONS 1 Piece(s) Same day Yellow / Black 61 81 326-1395 Safety warning marking for dangerous areas. With release-paper. 120 1 pc.

Basic Specifications

  • Product Type
    Pipe Type Cushion
  • Mounting Method
    Pasting Type
  • Material
    Polyethylene (PE)
  • Thickness (mm)
    10
  • Accessory
    None
  • Length(mm)
    1000
  • Features
    With a one-touch bellow, mounting is simple. Since both the film and form are polystyrene, at time of discard it can be taken out as is. Both the risk display and protection cushion have simultaneous effects. Can be cut with a cutter.
  • Use
    For hazard warnings and protection at manufacturing plants, warehouses and worksites.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Single-action applicator for easy attachment.
· The film and foam are both polyethylene, and can be discarded as-is when disposing of the product.
· This product acts as a danger marker and protective cushioning.
· Can be cut with a cutter.
[Applications]
· Danger marking/protection in factories, warehouses or work sites.

Part Number
GW-13
GW-40
GW-50
RW-13
RW-40
RW-50
YB-13
YB-40
YB-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Inner Diameter
(mm)
Major Diameter
(mm)
Trusco Code Specifications Mass
(g)
Amount Of Content

฿ 415.49

CUSHIONS 1 Piece(s) 5 Day(s) Green / White 18 38 326-1328 Safety marking showing safety status. With release paper. 60 1 pc.

฿ 885.71

CUSHIONS 1 Piece(s) 19 Day(s) Green / White 49 69 326-1336 Safety marking showing safety status. With release paper. 100 1 pc.

฿ 913.06

CUSHIONS 1 Piece(s) 14 Day(s) Green / White 61 81 326-1344 Safety marking showing safety status. With release paper. 120 1 pc.

฿ 415.49

CUSHIONS 1 Piece(s) 10 Day(s) Red / White 18 38 326-1352 Safety marking indicating the position of the prohibited area or fire protection facilities. With sticker, release paper. 60 1 pc.

฿ 885.71

CUSHIONS 1 Piece(s) 10 Day(s) Red / White 49 69 326-1361 Safety marking indicating the position of the prohibited area or fire protection facilities. With sticker, release paper. 100 1 pc.

฿ 913.06

CUSHIONS 1 Piece(s) 10 Day(s) Red / White 61 81 326-1379 Safety marking indicating the position of the prohibited area or fire protection facilities. With sticker, release paper. 120 1 pc.

฿ 434.64

CUSHIONS 1 Piece(s) 10 Day(s) Yellow / Black 18 38 326-1387 Safety warning marking for dangerous areas. With release-paper. 60 1 pc.

฿ 885.71

CUSHIONS 1 Piece(s) 10 Day(s) Yellow / Black 49 69 326-2065 Safety warning marking for dangerous areas. With release-paper. 100 1 pc.

฿ 952.93

฿ 516.30

CUSHIONS 1 Piece(s) Same day Yellow / Black 61 81 326-1395 Safety warning marking for dangerous areas. With release-paper. 120 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1