(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tora Veneer, Striped Veneer (YB-36)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RW-36
YB-36
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 11,050.00

CUSHIONS 1 Pack(s)

10 Pieces Per Package

40 Day(s) Green / White 331-9563 1 Box (10 Sheets)

฿ 8,276.82

CUSHIONS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Yellow / Black 332-4451 1 Box (10 Sheets)

Basic Specifications

  • Product Type
    Other Cushions
  • Width × Length (mm)
    900×2000
  • Mounting Method
    Pasting Type
  • Material
    Polypropylene (PP)
  • Thickness (mm)
    2
  • Accessory
    None
  • Features
    Thin, lightweight, and easy to process. Hollow architecture provides excellent heat and sound insulation. Protective safety display material made from printed plastic cardboard. Can be cut with a box cutter.
  • Use
    Curing panel. Danger display panel.
  • Mass(g)
    720
  • Amount Of Content
    1 Box (10 Sheets)

Product Description

[Features]
· Thin and light for easy processing.
· Hollow construction for excellent heat insulation and sound proofing characteristics.
· Safety display materials featuring printing on corrugated plastic.
· Can be cut with a cutter.
[Applications]
· Coating panels.
· Danger display panels.

Part Number
RW-36
YB-36
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 11,050.00

CUSHIONS 1 Pack(s)

10 Pieces Per Package

40 Day(s) Green / White 331-9563 1 Box (10 Sheets)

฿ 8,276.82

CUSHIONS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Yellow / Black 332-4451 1 Box (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1