(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NEW Striped Cushion Yellow/Black (TR200-2)

NEW Striped Cushion Yellow/Black (TR200-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR100-1
TR100-2
TR200-1
TR200-2
TR-100-1-8T
TR-100-2-8T
TR-200-1-8T
TR-200-2-8T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width × Length (mm) Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 238.00

CUSHIONS 1 Piece(s) Same day 100×1000 5 125-0761 60 1 pc.

฿ 477.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×2000 5 125-0787 120 1 pc.

฿ 477.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 5 125-0779 120 1 pc.

฿ 954.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×2000 5 125-0795 240 1 pc.

฿ 349.52

CUSHIONS 1 Piece(s) Same day 100×1000 8 377-7502 96 1 pc.

฿ 673.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×2000 8 377-7511 192 1 pc.

฿ 673.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 8 377-7537 192 1 pc.

฿ 1,344.00

CUSHIONS 1 Piece(s) 12 Day(s) 200×2000 8 377-7545 384 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Color
    Yellow / Black
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Accessory
    None
  • Other Material
    Base Material: Polyethylene Film, Urethane Foam; Adhesive: Acrylic
  • Specifications
    With release paper
  • Amount Of Content
    1 pc.

Product Description

Simply apply this safety cushioning to warn and protect against danger.
[Features]
· Uses flexible soft urethane foam with excellent cushioning properties. Very safe.
[Applications]
· Perfect for indicating and protecting against danger in factories, warehouses, work sites or car parks, etc.

Part Number
TR100-1
TR100-2
TR200-1
TR200-2
TR-100-1-8T
TR-100-2-8T
TR-200-1-8T
TR-200-2-8T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width × Length (mm) Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 238.00

CUSHIONS 1 Piece(s) Same day 100×1000 5 125-0761 60 1 pc.

฿ 477.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×2000 5 125-0787 120 1 pc.

฿ 477.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 5 125-0779 120 1 pc.

฿ 954.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×2000 5 125-0795 240 1 pc.

฿ 349.52

CUSHIONS 1 Piece(s) Same day 100×1000 8 377-7502 96 1 pc.

฿ 673.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×2000 8 377-7511 192 1 pc.

฿ 673.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 8 377-7537 192 1 pc.

฿ 1,344.00

CUSHIONS 1 Piece(s) 12 Day(s) 200×2000 8 377-7545 384 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1