(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Striped Magnet Sheet (TG-02)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TG-01
TG-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 464.09

CUSHIONS 1 Piece(s) 10 Day(s) 100×1000 353-0876 250 1 pc.

฿ 796.20

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 353-0884 500 1 pc.

Basic Specifications

  • Product Model
    Sheet Type Cushion
  • Color
    Yellow / Black
  • Mounting Method
    Magnet Type
  • Material
    Magnet Sheet / Polyvinyl Chloride (PVC)
  • Thickness (mm)
    Approximately 1
  • Accessories
    None
  • Features
    The back side is magnetic, so warnings can easily be posted without construction. The magnetic sheet allows for repeated attaching.
  • Use
    For locations where vehicles cross each other, such as dangerous locations inside manufacturing plants or on premises of work locations, as well as backyards.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A magnetic rear surface for easy use as a warning device without requiring any special construction.
· Made from magnetic sheeting, allowing reattachment time and time again.
[Applications]
· Perfect for use in dangerous locations such as in factories and work sites, or in the back yard, where there are vehicles coming and going.
· Allows temporary warnings to be erected on structures during manufacturing or construction.

Part Number
TG-01
TG-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 464.09

CUSHIONS 1 Piece(s) 10 Day(s) 100×1000 353-0876 250 1 pc.

฿ 796.20

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 353-0884 500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1